Catalog 21 Page 560 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 560 Panels & Doors PANELS & DOORS Part Description: The aluminum door handle has a rigid design that creates a smooth shape and durable nish. It is corrosion- resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill nish and mounts directly to a T-slot prole. Aluminum Door Handle Part No. Series Material Finish Process Color A B C D E F Weight 2884 Aluminum Black Anodize Extruded Black 4.570 1.020 1/4 2.090 3.858 5.275 .354 lb 2885 Mill Silver 4.570 1.020 1/4 2.090 3.858 5.275 .343 lb 2886 Black Anodize Black 6.460 1.020 1/4 2.240 5.750 7.165 .453 lb 2887 Mill Silver 6.460 1.020 1/4 2.240 5.750 7.165 .459 lb 40-2884 Black Anodize Black 116.00 mm 26.00 mm M6 53.00 mm 98.00 mm 134.00 mm .1589 kg 40-2885 Mill Silver 116.00 mm 26.00 mm M6 53.00 mm 98.00 mm 134.00 mm .1533 kg 40-2886 Black Anodize Black 164.00 mm 26.00 mm M6 57.00 mm 146.00 mm 182.00 mm .2118 kg 40-2887 Mill Silver 164.00 mm 26.00 mm M6 57.00 mm 146.00 mm 182.00 mm .2095 kg Suggested Hardware (Mount to T-Slot) Series Qty. Bolt Qty. T-Nut 2 3064 2 3382 2 11-6518 2 25-1961 2 11-6520 2 40-1961 2 11-6520 2 13129 B D A E F C DRILL THRU & COUNTERBORE Bolt Prole Aluminum Door Handle T-Nut 25 Series 30 Series 40 Series 45 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page