Catalog 21 Page 554 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 554 Panels & Doors PANELS & DOORS Part No. Series Max Load A B C D E F G H J K L M Weight 12084 250 Nm / 184 ft-Lbs. 53.00 mm 26.50 mm 40.00 mm 24.00 mm 40.00 mm 13.00 mm 8.30 mm 14.00 mm 8.00 mm 10.00 mm .1816 kg 12088 53.00 mm 26.50 mm 40.00 mm 24.00 mm 40.00 mm 13.00 mm 8.30 mm 14.00 mm 8.00 mm 4.50 mm 10.00 mm 7.80 mm .1679 kg 12089 53.00 mm 26.50 mm 40.00 mm 24.00 mm 40.00 mm 13.00 mm 8.30 mm 14.00 mm 8.00 mm 4.50 mm 10.00 mm 9.80 mm .1866 kg Part Description: The 4 hole - slotted zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher- strength hinge that is commonly used to connect doors and plastic panels to T-slot proles. The hinge has slotted holes to support adjustments and is available in options with slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot prole can be found below. 4 Hole - Slotted Zinc Hinge Material Grade Finish Process Zinc Die-Cast Black Powder Coat Die-Casting Material Specications Suggested Hardware Per Leaf (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3455 2 5/16-18 x 3/4 SHCS Economy 75-3627 2 M8 x 18 mm SHCS Slide-in 75-3630 2 M8 x 20 mm SHCS Drop-in Prole 4-Hole - Slotted Zinc Hinge T-Nut Bolt A B D F E C G M H R. L J K Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt Hex Nut Washer 3117 2 5/16-18 x 7/8 BHSCS 3214 3260 11-8320 2 M8 x 20 mm BHSCS 11-8065 11-6042 40 Series 45 Series 15 Series Metric Fractional

Previous Page
Next Page