Catalog 21 Page 550 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 550 Panels & Doors PANELS & DOORS 4 Hole - Transition Hinge Part No. Series Max Load A B C D E F G H J K L Weight 12064 to 60 Nm / 44 ft-Lbs. 50.00 mm 30.00 mm 25.00 mm 38.00 mm M6 FHSCS 28.00 mm 15.00 mm 6.00 mm 6.00 mm 6.00 mm 63.00 mm .1049 kg 12065 to 50.00 mm 30.00 mm 25.00 mm 38.00 mm M6 FHSCS 28.00 mm 15.00 mm 6.00 mm 6.00 mm 6.00 mm 63.00 mm .1283 kg Part No. Material Grade Finish Process 12064 Stainless-Steel 316 Stainless Die-Casting 12065 Zinc Zn Al Cu 1 Black Powder Coat Die-Casting Material Specications Part Description: The 4 hole - transition hinge is available in stainless steel or black powder-coat zinc. It is commonly used to mount larger doors or two proles. This hinge can be used as a transition from 30 to 45 series proles and can be easily assembled with the suggested mounting hardware listed below. Suggested Hardware Per Leaf (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3585 AND 2 M6 x 14 mm FHSCS Drop-In 75-3587 2 M6 x 18 mm FHSCS Drop-In Prole 4-Hole - Transition Hinge T-Nut Bolt B D F E G C A J K H L Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt Hex Nut Washer 11-6718 2 M6 x 18 mm FHSCS 11-6065 11-6041 30 Series 45 Series Metric

Previous Page
Next Page