Catalog 21 Page 549 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 549 Panels & Doors PANELS & DOORS 4 Hole - Economy Zinc Hinge Part No. Series Max Load A B C D E F G H Weight 12255 50 Nm / 36.8 ft-Lbs. 25.00 mm 40.00 mm 25.00 mm 20.00 mm 12.50 mm 5.20 mm 5.50 mm 5.00 mm .0465 kg 12256 50 Nm / 36.8 ft-Lbs. 30.00 mm 50.00 mm 30.00 mm 25.00 mm 15.00 mm 6.30 mm 6.50 mm 6.00 mm .0920 kg 12062 60 Nm / 44.0 ft-Lbs. 36.00 mm 60.00 mm 36.00 mm 30.00 mm 18.00 mm 8.30 mm 8.00 mm 8.00 mm .1153 kg Material Grade Finish Process Zinc Die-Cast Black Powder Coat Die-Casting Material Specications Part Description: The 4 hole - economy zinc hinge is made of die-cast zinc with a black powder coat nish. It is a higher- strength hinge that is commonly used to connect doors and plastic panels to T-slot proles. The suggested hardware to mount the hinge to a T-slot prole can be found below. Suggested Hardware Per Leaf (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3414 2 1/4-20 x 1/2 FHSCS Economy 75-3572 2 M5 x 10 mm FHSCS Economy 75-3584 2 M6 x 14 mm FHSCS Slide-in 75-3585 2 M6 x 14 mm FHSCS Drop-in Prole 4-Hole - Economy Zinc Hinge T-Nut Bolt A C B E D F G H Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt Hex Nut Washer 11-5716 2 M5 x 16 mm FHSCS 11-5065 11-6040 11-6718 2 M6 x 18 mm FHSCS 11-6065 11-6041 11-8716 2 M8 x 18 mm FHSCS 11-8065 11-6042 20 Series 25 Series 30 Series 10 Series Metric Fractional

Previous Page
Next Page