Catalog 21 Page 547 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 547 Panels & Doors PANELS & DOORS 4 Hole - Horizontal Adjustment Plastic Hinge Part No. Series Max Load A B C D E F G H J K Weight 12254 17 Nm / 12.5 ft-Lbs. 42.50 mm 40.00 mm 20.00 mm 32.50 mm 21.25 mm 8.70 mm 6.20 mm 10.00 mm 6.00 mm 6.00 mm .0232 kg Material Grade Color Process Nylon PA Glass Fiber Reinforced PA6GF30 Black/Bolt Plain Injection Molding Material Specications Part Description: The 4 hole - horizontal adjustment plastic hinge is made of berglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot proles. It has horizontally slotted holes to support adjustments. The suggested hardware to mount the hinge to a T-slot prole can be found below. Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 3418 2 1/4-20 x 5/8 BHSCS Economy 75-3622 2 M6 x 14 mm BHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 3469 2 1/4-20 x 3/4 BHSCS Yes Yes 75-3605 2 M6 x 18 mm BHSCS Yes Yes H K R. J A C E F TYP G TYP D B Prole T-Nut Bolt 4 Hole - Horizontal Adjustment Plastic Hinge 40 Series 15 Series Metric Fractional

Previous Page
Next Page