Catalog 21 Page 544 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 544 Panels & Doors PANELS & DOORS Part Description: The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two proles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where standard hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series proles. 4 Hole - Aluminum Hinge Ready Tube Part No. Series Color Max Load A B C D E F G H J K L M Weight 2086 Clear 40 lb 2.000 .469 .500 2.000 .257 1.000 1.000 .257 .469 .167 .167 .078 .040 lb 2086-Black Black 40 lb 2.000 .469 .500 2.000 .257 1.000 1.000 .257 .469 .167 .167 .078 .040 lb 2085 Clear 70 lb 3.000 .686 .750 3.000 .328 1.500 1.500 .328 .686 .250 .250 .125 .135 lb 2085-Black Black 70 lb 3.000 .686 .750 3.000 .328 1.500 1.500 .328 .686 .250 .250 .125 .135 lb 2084 to Clear 75 lb 2.500 .375 .750 3.000 .257 1.000 1.500 .328 .750 .250 .250 .125 .118 lb 2084-Black to Black 75 lb 2.500 .375 .750 3.000 .257 1.000 1.500 .328 .750 .250 .250 .125 .118 lb 25-2086 Clear 18 kg 50.80 mm 11.91 mm 12.70 mm 50.80 mm 6.53 mm 25.40 mm 25.40 mm 6.53 mm 11.91 mm 4.23 mm 4.23 mm 1.98 mm .0236 kg 25-2086-Black Black 18 kg 50.80 mm 11.91 mm 12.70 mm 50.80 mm 6.53 mm 25.40 mm 25.40 mm 6.53 mm 11.91 mm 4.23 mm 4.23 mm 1.98 mm .0236 kg 40-2085 Clear 34 kg 76.20 mm 17.42 mm 19.05 mm 76.20 mm 8.33 mm 38.10 mm 38.10 mm 8.33 mm 17.42 mm 6.35 mm 6.35 mm 3.18 mm .0640 kg 40-2085-Black Black 34 kg 76.20 mm 17.42 mm 19.05 mm 76.20 mm 8.33 mm 38.10 mm 38.10 mm 8.33 mm 17.42 mm 6.35 mm 6.35 mm 3.18 mm .0640 kg 65-2084 to Clear 34 kg 63.50 mm 9.53 mm 19.05 mm 76.20 mm 6.53 mm 25.40 mm 38.10 mm 8.33 mm 19.05 mm 6.35 mm 6.35 mm 3.18 mm .0542 kg 65-2084-Black to Black 34 kg 63.50 mm 9.53 mm 19.05 mm 76.20 mm 6.53 mm 25.40 mm 38.10 mm 8.33 mm 19.05 mm 6.35 mm 6.35 mm 3.18 mm .0542 kg Material Leaf Grade Pin Grade Finish Process Aluminum 5052-H32/34 6061-T6 Anodize Die Stamping Material Specications Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt Nut Type Washer 3386 4 1/4-20 x 3/8 FBHSCS Economy T-Nut 3319 4 5/16-18 x 1/2 FBHSCS Economy T-Nut 3386 to 2 1/4-20 x 3/8 FBHSCS Economy T-Nut 3319 2 5/16-18 x 1/2 FBHSCS Economy T-Nut 75-3515 4 M6 x 10 mm BHSCS Economy T-Nut 75-3525 4 M8 x 12 mm BHSCS Economy T-Nut 75-3515 to 2 M6 x 10 mm BHSCS Economy T-Nut 75-3525 2 M8 x 12 mm BHSCS Economy T-Nut 3961 OR 4 5/16-18 x 2.000 BHSCS Flanged Hex Nut 3760 3964 4 M8 X 50 mm BHSCS Flanged Hex Nut 3860 A B J H R. K E C D L F M G Prole 4-Hole - Aluminum Hinge T-Nut Bolt *The gap distance between proles for 10 & 25 series is .063 (1.60mm) and for 15 & 40 series is .125 (3.18mm) and for series transitions is .125 (2.42mm). 40 Series 15 Series Metric Fractional 25 Series 10 Series

Previous Page
Next Page