Catalog 21 Page 539 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 539 Panels & Doors PANELS & DOORS 4 Hole - Dual Hand Lift-Off Hinge Part Description: The 4 hole - dual hand lift-off hinge acts as both a right and left hand hinge. It is a stronger option that has a countersink on both sides to allow for right or left hand use. The 4 hole - dual hand lift-off hinge is commonly used to connect T-slot proles. Part No. Series Max Load A B C D E F G Weight 12095 300 Nm / 221 ft-Lbs. 32.00 mm 50.00 mm 32.00 mm 25.00 mm 16.00 mm 6.40 mm 10.00 mm .1488 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3647 4 M6 x 16 mm FHSCS Roll-in 75-3591 4 M6 x 16 mm FHSCS Drop-in Prole 4-Hole - Dual Hand Lift-Off Hinge T-Nut Bolt G A C E D B F Material Finish Process Color Stainless-Steel Stainless Machined Silver Material Specications 30 Series 25 Series 10 Series Metric Fractional

Previous Page
Next Page