Catalog 21 Page 537 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 537 Panels & Doors PANELS & DOORS 2 Hole - Plastic Lift-Off Hinge Part Description: The 2 hole - plastic lift-off hinge comes in both right and left hand options and is made of berglass- reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot proles. Part No. Series Orientation Max Load A B C D E F G H J K Weight 12072 Left 20 ft-Lbs. 1.575 1.260 .630 1.181 .787 .252 .295 .295 .236 .323 .046 lb 12073 Right 1.575 1.260 .630 1.181 .787 .252 .295 .295 .236 .323 .048 lb A C B G F R. H J E K D Material Grade Color Process Nylon PA Glass Fiber Reinforced PA6GF30 Black Injection Molding Material Specications Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3628 2 M6 x 18 mm FHSCS Drop-in Prole 2-Hole - Plastic Lift-Off Hinge T-Nut Bolt *The gap distance between proles is .075 (1.90mm) 15 Series Fractional

Previous Page
Next Page