Catalog 21 Page 534 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 534 Panels & Doors PANELS & DOORS Economy Lift-Off Hinge Assembly Part Description: The economy lift-off hinge assembly is a cost-effective option commonly used to create lift-off hinges for lightweight doors. It is available in a right-hand and a left-hand orientation. Each assembly is comprised of two hinges; one long pin hinge and one short pin hinge. Part No. Series Orientation Material Grade Finish Process Weight 2841 Right Hinge Aluminum 5052-H32 = Leaf 6061-T6 = Pin Clear Anodize Milled .090 lb 2835 Left Hinge .088 lb 2842 Right Hinge .270 lb 2836 Left Hinge .270 lb 25-2841 Right Hinge .0186 kg 25-2835 Left Hinge .0181 kg 40-2842 Right Hinge .1211 kg 40-2836 Left Hinge .1220 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3386 8 1/4-20 x 3/8 FBHSCS Economy 3319 8 5/16-18 x 1/2 FBHSCS Economy 75-3404 8 M6 x 10 mm BHSCS Economy 75-3421 8 M8 x 12 mm BHSCS Economy Right Hinge: 2841, 25-2841 Left Hinge: 2835, 25-2835 Right Hinge: 2842, 40-2842 Left Hinge: 2836, 40-2836 * Hinge Assemblies include (2) hinges; one long pin, and one short pin. 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page