Catalog 21 Page 531 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 531 Panels & Doors PANELS & DOORS Economy Lift-Off Hinge Right Hand with Short Pin Part Description: The economy lift-off hinge right hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies (page 534 for assembly options). Part No. Series Max Load A B C D E F G H J K L M Weight 2837 40 lb 1.062 2.000 1.000 1.000 .531 .281 .191 .191 .093 .187 .500 1.000 .045 lb 2839 70 lb 1.620 3.000 1.500 1.500 .812 .328 .250 .250 .120 .250 .750 1.500 .134 lb 25-2837 18 kg 26.97 mm 50.80 mm 25.40 mm 25.40 mm 13.48 mm 7.13 mm 4.85 mm 4.85 mm 2.36 mm 4.75 mm 12.70 mm 25.40 mm .0200 kg 40-2839 32 kg 41.15 mm 76.20 mm 38.10 mm 38.10 mm 20.62 mm 8.30 mm 6.35 mm 6.35 mm 3.05 mm 6.35 mm 19.05 mm 50.80 mm .2758 kg R. G H A C B E D J M TYP L K F TYP Prole Economy Lift-Off Hinge T-Nut Bolt Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3386 4 1/4-20 x 3/8 FBHSCS Economy 3319 4 5/16-18 x 1/2 FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3421 4 M8 x 12 mm BHSCS Economy Material Specications Material Grade Finish Process Aluminum 5052-H32 = Leaf 6061-T6 = Pin Clear Anodize Milled *The gap distance between proles for 10 & 25 series is .063 (1.60mm) and for 15 & 40 series is .120 (3.05mm). 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page