Catalog 21 Page 525 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 525 Panels & Doors PANELS & DOORS Standard Lift-Off Hinge with Double Short Pins Part Description: The standard lift-off hinge with double short pins is made of 6105-T5 anodized aluminum. The heavy-duty stainless steel hinge pins provide a smooth, long-lasting, strong connection. The captivated nylon thrust washers eliminate metal-to-metal contact and won't fall out. The standard lift-off hinge with double short pins is commonly used with two standard lift-off hinge mating hubs to create a captivated assembly. The mounting hardware is included. E D C A B F J H K L G Part No. Series A B C D E F G H J K L Weight 2078 .377 1.156 1.470 .750 .375 10-32 .242 .750 .500 .250 .529 .063 lb 2078-Black .377 1.156 1.470 .750 .375 10-32 .242 .750 .500 .250 .529 .063 lb 2098 .625 1.655 1.470 .750 .375 1/4-20 .242 .875 .500 .250 .780 .089 lb 2098-Black .625 1.655 1.470 .750 .375 1/4-20 .242 .875 .500 .250 .780 .089 lb 25-2078 9.40 mm 29.00 mm 37.30 mm 19.05 mm 9.53 mm M5 x 0.8 6.15 mm 18.90 mm 13.00 mm 6.20 mm 13.40 mm .0277 kg 25-2078-Black 9.40 mm 29.00 mm 37.30 mm 19.05 mm 9.53 mm M5 x 0.8 6.15 mm 18.90 mm 13.00 mm 6.20 mm 13.40 mm .0277 kg 40-2098 16.85 mm 43.60 mm 37.30 mm 19.05 mm 9.53 mm M6 x 1.0 6.15 mm 18.90 mm 13.00 mm 6.12 mm 20.70 mm .0448 kg 40-2098-Black 16.85 mm 43.60 mm 37.30 mm 19.05 mm 9.53 mm M6 x 1.0 6.15 mm 18.90 mm 13.00 mm 6.12 mm 20.70 mm .0448 kg Part No. Material Grade Process Finish 2078 Aluminum 6105-T5 Milled Clear Anodize 2078-Black Black Anodize 2098 Clear Anodize 2098-Black Black Anodize 25-2078 Clear Anodize 25-2078-Black Black Anodize 40-2098 Clear Anodize 40-2098-Black Black Anodize Material Specications Prole Standard Lift-Off Hinge T-Nut Bolt Included Hardware (Mount to T-Slot) Series Qty. Bolt Description T-Nut Description 1 3048 10-32 x 1/2 SHCS (Black) 3276 Economy 1 3067 1/4-20 x .625 SHCS (Black) 3286 Economy 1 13-5512 M5 x 12 mm SHCS (Blue) 25-1951 Economy 1 13-6516 M6 x 16 mm SHCS (Blue) 3836 Economy *The gap distance between the two mating proles is .063 (1.60mm) 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page