Catalog 21 Page 524 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 524 Panels & Doors PANELS & DOORS Standard Lift-Off Hinge - Mating Hub Part Description: The standard lift-off hinge - mating hub is made of 6105-T5 anodized aluminum. Use with lift-off hinges to create assemblies (see pages 526-528 for assembly options). The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. H G J K F E A B D C Part No. Series A B C D E F G H J K Weight 2077 .377 1.156 .750 .375 10-32 .250 .750 .500 .250 .529 .049 lb 2077-Black .377 1.156 .750 .375 10-32 .250 .750 .500 .250 .529 .049 lb 2097 .625 1.655 .750 .375 1/4-20 .250 .875 .500 .250 .780 .076 lb 2097-Black .625 1.655 .750 .375 1/4-20 .250 .875 .500 .250 .780 .076 lb 25-2077 9.40 mm 29.00 mm 19.05 mm 9.53 mm M5 x 0.8 6.15 mm 18.90 mm 13.00 mm 6.20 mm 13.40 mm .0213 kg 25-2077-Black 9.40 mm 29.00 mm 19.05 mm 9.53 mm M5 x 0.8 6.15 mm 18.90 mm 13.00 mm 6.20 mm 13.40 mm .0213 kg 40-2097 16.85 mm 43.60 mm 19.05 mm 9.53 mm M6 x 1.0 6.15 mm 18.90 mm 13.00 mm 6.12 mm 20.70 mm .0386 kg 40-2097-Black 16.85 mm 43.60 mm 19.05 mm 9.53 mm M6 x 1.0 6.15 mm 18.90 mm 13.00 mm 6.12 mm 20.70 mm .0386 kg Part No. Material Grade Process Finish 2077 Aluminum 6105-T5 Milled Clear Anodize 2077-Black Black Anodize 2097 Clear Anodize 2097-Black Black Anodize 25-2077 Clear Anodize 25-2077-Black Black Anodize 40-2097 Clear Anodize 40-2097-Black Black Anodize Material Specications Prole Standard Lift-Off Hinge T-Nut Bolt Included Hardware (Mount to T-Slot) Series Qty. Bolt Description T-Nut Description 1 3048 10-32 x 1/2 SHCS (Black) 3276 Economy 1 3067 1/4-20 x .625 SHCS (Black) 3286 Economy 1 13-5512 M5 x 12 mm SHCS (Blue) 25-1951 Economy 1 13-6516 M6 x 16 mm SHCS (Blue) 3836 Economy *The gap distance between the two mating proles is .063 (1.60mm) 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page