Catalog 21 Page 521 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 521 Panels & Doors PANELS & DOORS Standard Lift-Off Hinge - Right Hand with Single Short Pin Part Description: The standard lift-off hinge right hand with single short pin is made of 6105-T5 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won't fall out. Hinges with short pins are commonly used to create captivated assemblies (pages 526-528 for assembly options). The mounting hardware is included. Prole Standard Lift-Off Hinge T-Nut Bolt Part No. Material Grade Process Finish 2075 Aluminum 6105-T5 Milled Clear Anodize 2075-Black Black Anodize 2095 Clear Anodize 2095-Black Black Anodize 25-2075 Clear Anodize 25-2075-Black Black Anodize 40-2095 Clear Anodize 40-2095-Black Black Anodize Material Specications Part No. Series A B C D E F G H J K L Weight 2075 .377 1.156 1.110 .750 .375 10-32 .242 .750 .500 .250 .529 .055 lb 2075-Black .377 1.156 1.110 .750 .375 10-32 .242 .750 .500 .250 .529 .055 lb 2095 .625 1.655 1.110 .750 .375 1/4-20 .242 .875 .500 .250 .780 .082 lb 2095-Black .625 1.655 1.110 .750 .375 1/4-20 .242 .875 .500 .250 .780 .082 lb 25-2075 9.40 mm 29.00 mm 28.15 mm 19.05 mm 9.53 mm M5 x 0.8 6.15 mm 18.90 mm 13.00 mm 6.20 mm 13.40 mm .0238 kg 25-2075-Black 9.40 mm 29.00 mm 28.15 mm 19.05 mm 9.53 mm M5 x 0.8 6.15 mm 18.90 mm 13.00 mm 6.20 mm 13.40 mm .0238 kg 40-2095 16.85 mm 43.60 mm 28.15 mm 19.05 mm 9.53 mm M6 x 1.0 6.15 mm 18.90 mm 13.00 mm 6.12 mm 20.70 mm .0415 kg 40-2095-Black 16.85 mm 43.60 mm 28.15 mm 19.05 mm 9.53 mm M6 x 1.0 6.15 mm 18.90 mm 13.00 mm 6.12 mm 20.70 mm .0415 kg C D E B A F G J H K L Included Hardware (Mount to T-Slot) Series Qty. Bolt Description T-Nut Description 1 3048 10-32 x 1/2 SHCS (Black) 3276 Economy 1 3067 1/4-20 x .625 SHCS (Black) 3286 Economy 1 13-5512 M5 x 12 mm SHCS (Blue) 25-1951 Economy 1 13-6516 M6 x 16 mm SHCS (Blue) 3836 Economy *The gap distance between the two mating proles is .063 (1.60mm) 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page