Catalog 21 Page 519 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 519 Panels & Doors PANELS & DOORS Dual Roller Wheel Bracket Assembly Part Description: The dual roller wheel bracket assembly mounts to a T-slot prole and includes one dual roller wheel bracket (page 518) and two roller wheels with permanent lubricated bushings or ball bearings (pages 516-517). The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included. A Assembly Components Included Hardware Part No. Series Bracket (Qty) Wheel (Qty) Bolt (Qty) T-Nut (Qty) Material Process Wheel Color Bracket Color A Weight 2751 2750 (1) 2281 (2) 275001 (2) 3204 (2) Nylon PA Glass Fiber Reinforced K222-D Injection Molding Black Clear Anodize 1.000" .253 lb 2751-Black 2750 (1) 2281 (2) Black Anodize 1.000" .253 lb 2753 2752 (1) 2281 (2) Clear Anodize 2.000" .277 lb 2753-Black 2752 (1) 2281 (2) Black Anodize 2.000" .277 lb 2755 2754 (1) 2280 (2) 275401 (2) 3203 (2) Clear Anodize 1.500" .777 lb 2755-Black 2754 (1) 2280 (2) Black Anodize 1.500" .777 lb 2758 2757 (1) 2280 (2) Clear Anodize 3.000" .855 lb 2758-Black 2757 (1) 2280 (2) Black Anodize 3.000" .855 lb 2756 2754 (1) 2290 (2) Clear Anodize 1.500" .735 lb 2756-Black 2754 (1) 2290 (2) Black Anodize 1.500" .735 lb 2759 2757 (1) 2290 (2) Clear Anodize 3.000" .813 lb 2759-Black 2757 (1) 2290 (2) Black Anodize 3.000" .813 lb 25-2751 25-2750 (1) 25-2281 (2) 13-1993 (2) 3873 (2) Blue Clear Anodize 25.00 mm .1107 kg 25-2751-Black 25-2750 (1) 25-2281 (2) Black Anodize 25.00 mm .1107 kg 25-2753 25-2752 (1) 25-2281 (2) Clear Anodize 50.00 mm .1274 kg 25-2753-Black 25-2752 (1) 25-2281 (2) Black Anodize 50.00 mm .1274 kg 40-2755 40-2754 (1) 40-2280 (2) 13-3957 (2) 3868 (2) Clear Anodize 40.00 mm .4129 kg 40-2755-Black 40-2754 (1) 40-2280 (2) Black Anodize 40.00 mm .4129 kg 40-2758 40-2757 (1) 40-2280 (2) Clear Anodize 80.00 mm .4519 kg 40-2758-Black 40-2757 (1) 40-2280 (2) Black Anodize 80.00 mm .4519 kg 40-2756 40-2754 (1) 40-2290 (2) Clear Anodize 40.00 mm .3747 kg 40-2756-Black 40-2754 (1) 40-2290 (2) Black Anodize 40.00 mm .3747 kg 40-2759 40-2757 (1) 40-2290 (2) Clear Anodize 80.00 mm .4122 kg 40-2759-Black 40-2757 (1) 40-2290 (2) Black Anodize 80.00 mm .4122 kg Fractional Metric 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page