Catalog 21 Page 518 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 518 Panels & Doors PANELS & DOORS Dual Roller Wheel Bracket Part Description: The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot prole. It is used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included. Part No. Series A B C D E F G H J K L M N P Q 2750 1.000" .500" .500" 1.228" .669" .228" .544" 1/4-20 1/4-20 .255" .765" 3.125" .938" 1.250" .500" 2750-Black 1.000" .500" .500" 1.228" .669" .228" .544" 1/4-20 1/4-20 .255" .765" 3.125" .938" 1.250" .500" 2752 1.000" .500" .500" 1.563" 1.000" .228" .544" 1/4-20 1/4-20 .255" .765" 4.125" .938" 2.250" .500" 2752-Black 1.000" .500" .500" 1.563" 1.000" .228" .544" 1/4-20 1/4-20 .255" .765" 4.125" .938" 2.250" .500" 2754 1.500" .750" .750" 1.883" .860" .383" .735" 5/16-18 5/16-18 .390" 1.181" 4.625" 1.438" 1.750" .750" 2754-Black 1.500" .750" .750" 1.883" .860" .383" .735" 5/16-18 5/16-18 .390" 1.181" 4.625" 1.438" 1.750" .750" 2757 1.500" .750" .750" 2.313" 1.500" .382" .735" 5/16-18 5/16-18 .390" 1.181" 6.125" 1.438" 3.250" .750" 2757-Black 1.500" .750" .750" 2.313" 1.500" .382" .735" 5/16-18 5/16-18 .390" 1.181" 6.125" 1.438" 3.250" .750" 25-2750 25.40 mm 12.70 mm 12.70 mm 47.50 mm 17.00 mm 5.81 mm 13.81 mm M6 x 1.0 M6 x 1.0 6.40 mm 20.42 mm 78.00 mm 23.44 mm 31.10 mm 12.70 mm 25-2750-Black 25.40 mm 12.70 mm 12.70 mm 47.50 mm 17.00 mm 5.81 mm 13.81 mm M6 x 1.0 M6 x 1.0 6.40 mm 20.42 mm 78.00 mm 23.44 mm 31.10 mm 12.70 mm 25-2752 25.40 mm 12.70 mm 12.70 mm 38.80 mm 25.40 mm 5.81 mm 13.81 mm M6 x 1.0 M6 x 1.0 6.40 mm 20.42 mm 103.00 mm 23.44 mm 56.10 mm 12.70 mm 25-2752-Black 25.40 mm 12.70 mm 12.70 mm 38.80 mm 25.40 mm 5.81 mm 13.81 mm M6 x 1.0 M6 x 1.0 6.40 mm 20.42 mm 103.00 mm 23.44 mm 56.10 mm 12.70 mm 40-2754 40.00 mm 20.00 mm 20.00 mm 49.65 mm 24.00 mm 10.00 mm 20.00 mm M8 x 1.25 M8 x 1.25 10.20 mm 25.20 mm 123.30 mm 38.30 mm 46.70 mm 19.00 mm 40-2754-Black 40.00 mm 20.00 mm 20.00 mm 49.65 mm 24.00 mm 10.00 mm 20.00 mm M8 x 1.25 M8 x 1.25 10.20 mm 25.20 mm 123.30 mm 38.30 mm 46.70 mm 19.00 mm 40-2757 40.00 mm 20.00 mm 20.00 mm 61.65 mm 40.00 mm 10.00 mm 20.00 mm M8 x 1.25 M8 x 1.25 10.20 mm 31.20 mm 163.30 mm 38.30 mm 86.70 mm 19.00 mm 40-2757-Black 40.00 mm 20.00 mm 20.00 mm 61.65 mm 40.00 mm 10.00 mm 20.00 mm M8 x 1.25 M8 x 1.25 10.20 mm 31.20 mm 163.30 mm 38.30 mm 86.70 mm 19.00 mm Weight .138 lb .162 lb .458 lb .534 lb .0615 kg .0715 kg .2218 kg .2608 kg Color Clear Black Clear Black Clear Black Clear Black Clear Black Clear Black Clear Black Clear Black Material Aluminum Grade 6105-T5 Finish Anodize Process Milled 2750 Material Specications 25-2750 2754 40-2754 2752 25-2752 2757 40-2757 2750-Black 25-2750-Black 2754-Black 40-2754-Black 2752-Black 25-2752-Black 2757-Black 40-2757-Black J DRILL & CBORE FOR LHSCS A D E C B H THREADED N M P Q L K G F 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page