Catalog 21 Page 517 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 517 Panels & Doors PANELS & DOORS Roller Wheels (Continued) Roller Wheel with Dual Roller Bearing The roller wheel with dual roller bearing is made of nylon and is reinforced with berglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the prole T-slot. The mounting hardware is included. A B C D J H G E F Part No. Series Material Grade Color Process A B C D E F G H J Weight 2280 to Nylon PA Glass Fiber Reinforced K222-D Black Injection Molding 2.000 1.625 .873 1/4 1.500 .720 .312 .204 5/16-18 .181 lb 40-2280 to Blue 50.80 mm 41.30 mm 22.20 mm 6 mm 38.10 mm 19.50 mm 7.90 mm 5.80 mm M8 x 1.25 .1041 kg Fractional Metric Prole Roller Wheel with Dual Roller Bearing Mounting Prole 40 Series 15 Series Metric Fractional

Previous Page
Next Page