Catalog 21 Page 516 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 516 Panels & Doors PANELS & DOORS Roller Wheels (Continued) A B C D E F H G A B H C D E G F Reinforced Roller Wheel The roller wheel is made of nylon and is reinforced with berglass. The steel hub creates a smooth glide and it is used to move frames, panels and components by rolling in the prole T-slot. The mounting hardware is included. Roller Wheel with Permanent Lubricated Bushing The roller wheel with permanent lubricated bushing is ideal for guided linear motion and has a bronze bushing that requires no additional lubrication. The roller wheel mounts to the prole end or T-slot and includes the mounting hardware. Part No. Series Material Grade Color Process A B C D E F G H Weight 12022 Nylon PA Glass Fiber Reinforced PA6GK20 Black Injection Molding 58.00 mm 48.40 mm M8 x 45.00 mm M6 45.50 mm 30.00 mm 9.50 mm 10.00 mm .1543 kg Part No. Series Material Grade Color Process A B C D E F G H Weight 2281 to Nylon PA Glass Fiber Reinforced K222-D Black Injection Molding 1.500" 1.125" 5/32 1.156" .480" .240" .120" 1/4-20 .067 lb 2282 to 1.500" 1.125" 5/32 1.156" .480" .310" .085" 1/4-20 .070 lb 2290 to 2.000" 1.625" 3/16 1.500" .720" .312" .204" 5/16-18 .158 lb 25-2281 to Blue 37.50 mm 28.00 mm 4.00 mm 28.75 mm 11.60 mm 6.10 mm 2.74 mm M6 x 1.0 .0318 kg 65-2282 to 37.50 mm 28.00 mm 4.00 mm 28.75 mm 11.60 mm 7.90 Mm 1.85 mm M6 x 1.0 .0621 kg 40-2290 to 54.00 mm 43.00 mm 5.00 mm 39.50 mm 19.50 mm 7.90 mm 5.80 mm M8 x 1.25 .0849 kg Fractional Metric 40 Series 45 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page