Catalog 21 Page 514 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 514 Panels & Doors PANELS & DOORS Upper & Lower Door Slide Track (Continued) Prole Prole Panel Part No. Series Material Grade Process Finish A B C D Length Weight 2221 Aluminum 6105-T5 Extruded Clear Anodize .092 .438 .281 .750 per inch .012 lb / in. 2221-48 Clear Anodize .092 .438 .281 .750 48.000 .607 lb 2221-145 Clear Anodize .092 .438 .281 .750 145.000 1.833 lb 2221-Black Black Anodize .092 .438 .281 .750 per inch .012 lb / in. 2220 Clear Anodize .169 .400 .275 1.125 per inch .022 lb / in. 2220-48 Clear Anodize .169 .400 .275 1.125 48.000 1.083 lb 2220-145 Clear Anodize .169 .400 .275 1.125 145.000 3.273 lb. 2220-Black Black Anodize .169 .400 .275 1.125 per inch .0226 lb / in. 25-2221 Clear Anodize 2.34 mm 11.13 mm 7.14 mm 19.05 mm per millimeter .0057 kg / mm 25-2221-3.68M Clear Anodize 2.34 mm 11.13 mm 7.14 mm 19.05 mm 3.68M .8314 kg 25-2221-Black Black Anodize 2.34 mm 11.13 mm 7.14 mm 19.05 mm per millimeter .0057 kg / mm 40-2220 Clear Anodize 4.29 mm 10.16 mm 6.99 mm 28.58 mm per millimeter .3969 kg / mm 40-2220-3.68M Clear Anodize 4.29 mm 10.16 mm 6.99 mm 28.58 mm 3.68M 1.4846 kg 40-2220-Black Black Anodize 4.29 mm 10.16 mm 6.99 mm 28.58 mm per millimeter .3969 kg / mm Lower Door Slide Track Required Machining Services Machining Type Machined Reference Page Cut to Length Door Track Prole 847 Upper Door Slide Track Lower Door Slide Track 40 Series 25 Series 10 Series 15 Series Metric Fractional Machining

Previous Page
Next Page