Catalog 21 Page 513 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 513 Panels & Doors PANELS & DOORS Part Description: The upper and lower door slide tracks snap into a T-slot with no required hardware. These tracks are used together to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. Both the upper and lower door slide tracks are 145" (3.683M) or can be cut to length with a standard machining service (page 847). Upper & Lower Door Slide Track Part No. Series Material Grade Process Finish A B C D Length Weight 2211 Aluminum 6105-T5 Extruded Clear Anodize .062" .688" .281" .750" per inch .016 lb / in. 2211-48 Clear Anodize .062" .688" .281" .750" 48.000" .778 lb 2211-145 Clear Anodize .062" .688" .281" .750" 145.000" 2.351 lb 2211-Black Black Anodize .062" .688" .281" .750" per inch .016 lb / in. 2210 Clear Anodize .075" .650" .275" 1.125" per inch .025 lb / in. 2210-48 Clear Anodize .075" .650" .275" 1.125" 48.000" 1.217 lb 2210-145 Clear Anodize .075" .650" .275" 1.125" 145.000" 3.677 lb 2210-Black Black Anodize .075" .650" .275" 1.125" per inch .025 lb / in. 25-2211 Clear Anodize 1.57 mm 17.48 mm 7.14 mm 19.05 mm per millimeter .0073 kg / mm 25-2211-3.68M Clear Anodize 1.57 mm 17.48 mm 7.14 mm 19.05 mm 3.68M 1.0663 kg 25-2211-Black Black Anodize 1.57 mm 17.48 mm 7.14 mm 19.05 mm per millimeter .0073 kg / mm 40-2210 Clear Anodize 1.91 mm 16.51 mm 6.99 mm 28.58 mm per millimeter .0115 kg / mm 40-2210-3.68M Clear Anodize 1.91 mm 16.51 mm 6.99 mm 28.58 mm 3.68M 1.6678 kg 40-2210-Black Black Anodize 1.91 mm 16.51 mm 6.99 mm 28.58 mm per millimeter .0115 kg / mm 2221 2220 2211 2210 For panel height subtract .500" from overall height A B D C D B A B A C D C For panel height subtract .500" from overall height B A Upper Door Slide Track Machining 40 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page