Catalog 21 Page 512 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 512 Panels & Doors PANELS & DOORS Standard Sliding Door Glide Prole Part Description: The standard sliding door glide prole has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. It is ideal when used with the economy sliding door glide as a bottom mount. The standard sliding door glide bolts onto the prole end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. The standard length of the glide prole is 145 (3.683M) or can be cut to length as a standard machining service (page 847). Prole Prole Standard Sliding Door Glide Required Machining Services Machining Type Machined Reference Page Cut to Length Door Glide Prole 847 Material Grade Finish Process UHMW Virgin Natural Extruded Material Specications Part No. Series A B C D E F G H J Length Weight 6710 1.000 .250 .500 50 .200 .110 .470 .385 .230 per inch .008 lb / in. 6710-120 1.000 .250 .500 50 .200 .110 .470 .385 .230 120.00 1.020 lb 6710-145 1.000 .250 .500 50 .200 .110 .470 .385 .230 145.00 1.232 lb 6808 1.500 .365 .770 45 .265 .195 .700 .600 .300 per inch .018 lb / in. 6808-145 1.500 .365 .770 45 .265 .195 .700 .600 .300 145.00 2.711 lb 25-6710 25.40 mm 6.35 mm 12.70 mm 50 5.08 mm 2.79 mm 11.94 mm 9.78 mm 5.84 mm per millimeter .0038 kg / mm 40-6808 38.10 mm 9.27 mm 19.56 mm 45 6.73 mm 4.95 mm 17.78 mm 15.24 mm 7.62 mm per millimeter .0084 kg / mm 40-6808-3.683M 38.10 mm 9.27 mm 19.56 mm 45 6.73 mm 4.95 mm 17.78 mm 15.24 mm 7.62 mm 3683.00 mm 1.1698 kg E B J D A H C G F 40 Series 25 Series 10 Series 15 Series Metric Fractional Machining

Previous Page
Next Page