Catalog 21 Page 511 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 511 Panels & Doors PANELS & DOORS Part Description: The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the prole end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. For information on machining services see page 848. Standard Sliding Door Glide Prole Prole Standard Sliding Door Glide Part No. Series A B C D E F G H J K L Weight 2059 .500 1.000 1/4-20 .500 1.000 .470 .920 .250 .500 .200 .110 .016 lb 2051 .750 1.500 5/16-18 .750 1.500 .700 1.710 .365 .770 .265 .195 .054 lb 25-2059 12.70 mm 25.40 mm 1/4-20 12.70 mm 25.40 mm 11.94 mm 23.37 mm 6.35 mm 12.70 mm 5.08 mm 2.79 mm .0075 kg 40-2051 19.05 mm 38.10 mm 5/16-18 19.05 mm 38.10 mm 17.78 mm 43.43 mm 9.27 mm 19.56 mm 6.73 mm 4.95 mm .0200 kg Required Machining Services Machining Type Machined Reference Page End Tap Mounting Prole 848 Material Grade Finish Process UHMW Virgin Natural Extruded Material Specications B A C E D F K L J H G Machining 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page