Catalog 21 Page 510 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 510 Panels & Doors PANELS & DOORS Material Specications Required Machining Services Machining Type Machined Reference Page 5/16-18 End Tap Mounting Prole 848 Economy Sliding Door Glide Part Description: The economy sliding door glide is a cost-effective option that is used in access points to help proles glide along the T-slot. It bolts onto the prole end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included. See page 529 for bi-fold door information. Prole Part No. Series Pad Color A B C D E F G H J K Weight 2067 Natural .500 1.000 1/4-20 x .625 .406 .812 .375 .875 .283 .246 .240 .009 lb 2068 .750 1.500 5/16-18 x .625 .625 1.25 .375 .875 .469 .312 .240 .016 lb 25-2067 Black 12.50 mm 25.00 mm M6-1.0 x 16 mm 10.31 mm 20.62 mm 9.50 mm 19.67 mm 7.20 mm 6.22 mm 6.10 mm .0066 kg 40-2068 20.00 mm 40.00 mm M8-1.25 x 16 mm 15.88 mm 31.75 mm 9.53 mm 22.35 mm 7.92 mm 11.91 mm 6.10 mm .0142 kg Material Grade Process UHMW Virgin Extruded Economy Sliding Door Glide B A C E D F G J H K 40 Series 25 Series 10 Series 15 Series Metric Fractional Machining

Previous Page
Next Page