Catalog 21 Page 502 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 502 Panels & Doors PANELS & DOORS Single Arm Narrow Mesh Retainer with Narrow Backing Plate Part Description: The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer (page 492) and one narrow backing plate (page 500). The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on below. Part No. Series Material Grade Process Finish Weight 2491 Aluminum 6105-T5 Milled Clear Anodize .054 lb 2491-Black Black Anodize .054 lb 2436 Clear Anodize .165 lb 2436-Black Black Anodize .165 lb 20-2491 Clear Anodize .0222 kg 20-2491-Black Black Anodize .0222 kg 25-2491 Clear Anodize .0259 kg 25-2491-Black Black Anodize .0259 kg 30-2436 Clear Anodize .0259 kg 30-2436-Black Black Anodize .0259 kg 40-2436 Clear Anodize .0786 kg 40-2436-Black Black Anodize .0786 kg 45-2436 Clear Anodize .0970 kg 45-2436-Black Black Anodize .0970 kg Single Arm Narrow Mesh Retainer Narrow Backing Plate Mesh Bolt T-nut Prole Suggested Hardware (Mount to Backing Plate) Part No. Series Qty. Bolt 3063 1 1/4-20 x 1/2 BHSCS 3114 1 5/16-18 x 11/16 BHSCS 11-5310 1 M5 x 10 mm BHSCS 13-6312 1 M6 x 12 mm BHSCS 11-8316 1 M8 x 16 mm BHSCS 13-8320 1 M8 x 20 mm BHSCS 11-8318 1 M8 x 18 mm BHSCS Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 1 1/4-20 x 1/2 FBHSCS Economy 3320 1 5/16-18 x 11/16 FBHSCS Economy 75-3581 1 M5 x 8 mm BHSCS Economy 75-3404 1 M6 x 10 mm BHSCS Economy 75-3615 1 M8 x 12 mm BHSCS Roll-in 75-3422 1 M8 x 16 mm BHSCS Economy 75-3619 1 M8 x 18 mm BHSCS Drop-in 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page