Catalog 21 Page 501 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 501 Panels & Doors PANELS & DOORS Wide Backing Plate Part Description: The wide backing plate is used with the single arm wide mesh retainer (page 494) or the double arm wide mesh retainer (page 498) to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness. Part No. Series Material Grade Process Finish A B C D E F G Weight 2495 Aluminum 6105-T5 Milled Clear Anodize 2.000" .500" 1.000" .500" 1.000" 1/4-20 .188" .036 lb 2495-Black Black Anodize 2.000" .500" 1.000" .500" 1.000" 1/4-20 .188" .036 lb 2437 Clear Anodize 3.000" .750" 1.500" .745" 1.49" 5/16-18 .250" .104 lb 2437-Black Black Anodize 3.000" .750" 1.500" .745" 1.49" 5/16-18 .250" .104 lb 20-2495 Clear Anodize 40.00 mm 10.00 mm 20.00 mm 9.53 mm 19.05 mm M5 x 0.8 4.78 mm .0095 kg 20-2495-Black Black Anodize 40.00 mm 10.00 mm 20.00 mm 9.53 mm 19.05 mm M5 x 0.8 4.78 mm .0095 kg 25-2495 Clear Anodize 50.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M6 x 1.0 4.00 mm .0127 kg 25-2495-Black Black Anodize 50.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M6 x 1.0 4.00 mm .0127 kg 30-2437 Clear Anodize 60.00 mm 15.00 mm 30.00 mm 12.50 mm 25.00 mm M8 x 1.25 4.00 mm .0150 kg 30-2437-Black Black Anodize 60.00 mm 15.00 mm 30.00 mm 12.50 mm 25.00 mm M8 x 1.25 4.00 mm .0150 kg 40-2437 Clear Anodize 80.00 mm 20.00 mm 40.00 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0490 kg 40-2437-Black Black Anodize 80.00 mm 20.00 mm 40.00 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0490 kg 45-2437 Clear Anodize 90.00 mm 22.50 mm 45.00 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0553 kg 45-2437-Black Black Anodize 90.00 mm 22.50 mm 45.00 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0553 kg F Thread D E C B A G Suggested Hardware (Mount to Backing Plate) Part No. Series Qty. Bolt 3063 2 1/4-20 x 1/2 BHSCS 3114 2 5/16-18 x 11/16 BHSCS 11-5310 2 M5 x 10 mm BHSCS 13-6312 2 M6 x 12 mm BHSCS 11-8316 2 M8 x 16 mm BHSCS 13-8320 2 M8 x 20 mm BHSCS 11-8318 2 M8 x 18 mm BHSCS Retainer Wide Backing Plate Mesh Bolt 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page