Catalog 21 Page 500 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 500 Panels & Doors PANELS & DOORS Narrow Backing Plate Part Description: The narrow backing plate is used with the single arm narrow mesh retainer (page 492) or the double arm narrow mesh retainer (page 496) to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness. Part No. Series Material Grade Process Finish A B C D E F Weight 2492 Aluminum 6105-T5 Milled Clear Anodize 1.000" .500" .500" 1.000" 1/4-20 .188" .018 lb 2492-Black Black Anodize 1.000" .500" .500" 1.000" 1/4-20 .188" .018 lb 2438 Clear Anodize 1.50" .750" .745" 1.49" 5/16-18 .250" .053 lb 2438-Black Black Anodize 1.50" .750" .745" 1.49" 5/16-18 .250" .053 lb 20-2492 Clear Anodize 32.00 mm 16.00 mm 9.53 mm 19.05 mm M5 x 0.8 4.78 mm .0077 kg 20-2492-Black Black Anodize 32.00 mm 16.00 mm 9.53 mm 19.05 mm M5 x 0.8 4.78 mm .0077 kg 25-2492 Clear Anodize 32.00 mm 16.00 mm 12.50 mm 25.00 mm M6 x 1.0 4.00 mm .0081kg 25-2492-Black Black Anodize 32.00 mm 16.00 mm 12.50 mm 25.00 mm M6 x 1.0 4.00 mm .0081 kg 30-2438 Clear Anodize 30.00 mm 15.00 mm 12.50 mm 25.00 mm M8 x 1.25 4.00 mm .0100 kg 30-2438-Black Black Anodize 30.00 mm 15.00 mm 12.50 mm 25.00 mm M8 x 1.25 4.00 mm .0100 kg 40-2438 Clear Anodize 40.00 mm 20.00 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0245 kg 40-2438-Black Black Anodize 40.00 mm 20.00 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0245 kg 45-2438 Clear Anodize 45.00 mm 22.50 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0278 kg 45-2438-Black Black Anodize 45.00 mm 22.50 mm 19.89 mm 39.80 mm M8 x 1.25 6.00 mm .0278 kg A D E THREAD C B F Suggested Hardware (Mount to Backing Plate) Part No. Series Qty. Bolt 3063 1 1/4-20 x 1/2 BHSCS 3114 1 5/16-18 x 11/16 BHSCS 11-5310 1 M5 x 10 mm BHSCS 13-6312 1 M6 x 12 mm BHSCS 11-8316 1 M8 x 16 mm BHSCS 13-8320 1 M8 x 20 mm BHSCS 11-8318 1 M8 x 18 mm BHSCS Retainer Narrow Backing Plate Mesh Bolt 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page