Catalog 21 Page 499 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 499 Panels & Doors PANELS & DOORS Double Arm Wide Mesh Retainer (Continued) Part No. Material Grade Process Finish 2523 Aluminum 6105-T5 Milled Clear Anodize 2523-Black Black Anodize 2519 Clear Anodize 2519-Black Black Anodize 25-2523 Clear Anodize 25-2523-Black Black Anodize 40-2519 Clear Anodize 40-2519-Black Black Anodize Material Specications Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 2 1/4-20 x 1/2 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy Prole Double Arm Wide Mesh Retainer Bolt T-Nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page