Catalog 21 Page 498 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 498 Panels & Doors PANELS & DOORS Double Arm Wide Mesh Retainer Part Description: The double arm wide mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the prole frame. It provides stability and reduces vibration. The wide arm makes this a stronger connection that is simple to use and can be easily repositioned. The double arm wide mesh retainer is perfect in instances when a prole is connecting two adjacent panels. It has slotted holes to allow for positioning so that the bolts don't crash into the mesh. The double arm wide mesh retainer requires backing plates, which can be found on page 501. The suggested hardware to mount the retainer to the T-slot is listed below while the hardware for the backing plates should be based on the panel type and thickness. Part No. Series A B C D E F G H J K L M N P Q Weight 2523 3.020" .375" .257" .500" .250" .886" .257" 1.000" .188" .188" 1.000" 1.020" .375" .563" 2.000" .118 lb 2523-Black 3.020" .375" .257" .500" .250" .886" .257" 1.000" .188" .188" 1.000" 1.020" .375" .563" 2.000" .118 lb 2519 4.523" .500" .328" .750" .344" 1.418" .328" 1.500" .250" .250" 1.500" 1.523" .590" .840" 3.000" .377 lb 2519-Black 4.523" .500" .328" .750" .344" 1.418" .328" 1.500" .250" .250" 1.500" 1.523" .590" .840" 3.000" .377 lb 25-2523 75.50 mm 9.40 mm 6.30 mm 12.50 mm 6.00 mm 22.35 mm 6.30 mm 25.00 mm 4.00 mm 4.00 mm 25.00 mm 25.50 mm 9.30 mm 13.40 mm 50.00 mm .0439 kg 25-2523-Black 75.50 mm 9.40 mm 6.30 mm 12.50 mm 6.00 mm 22.35 mm 6.30 mm 25.00 mm 4.00 mm 4.00 mm 25.00 mm 25.50 mm 9.30 mm 13.40 mm 50.00 mm .0439 kg 40-2519 120.60 mm 13.30 mm 8.30 mm 20.00 mm 9.00 mm 38.00 mm 8.30 mm 40.00 mm 6.00 mm 6.00 mm 40.00 mm 40.60 mm 16.00 mm 22.00 mm 80.00 mm .1796 kg 40-2519-Black 120.60 mm 13.30 mm 8.30 mm 20.00 mm 9.00 mm 38.00 mm 8.30 mm 40.00 mm 6.00 mm 6.00 mm 40.00 mm 40.60 mm 16.00 mm 22.00 mm 80.00 mm .1796 kg A H TYP B C D TYP G E TYP F L K TYP M N R. J TYP P Q 40 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page