Catalog 21 Page 496 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 496 Panels & Doors PANELS & DOORS Double Arm Narrow Mesh Retainer Part Description: The double arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the prole frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The double arm narrow mesh retainer is perfect in instances when a prole is connecting two adjacent panels. It has slotted holes to allow for positioning so that the bolts won't crash into the mesh. The mesh retainer requires backing plates, which can be found on page 500. The suggested hardware to mount the retainer to the T-slot is listed below while the hardware for the backing plates should be based on the panel type and thickness. Part No. Series A B C D E F G H J K L M N P Weight 2521 3.020" .375" .257" .500" .249" .886" .257" .188" .188" 1.000" 1.020" .375" .563" 1.000" .061 lb 2521-Black 3.020" .375" .257" .500" .249" .886" .257" .188" .188" 1.000" 1.020" .375" .563" 1.000" .061 lb 2517 4.522" .500" .328" .750" .344" 1.417" .328" .250" .250" 1.500" 1.522" .590" .840" 1.500" .188 lb 2517-Black 4.522" .500" .328" .750" .344" 1.417" .328" .250" .250" 1.500" 1.522" .590" .840" 1.500" .188 lb 25-2521 75.50 mm 9.40 mm 6.30 mm 16.00 mm 6.00 mm 22.35 mm 6.30 mm 4.00 mm 4.00 mm 25.00 mm 25.50 mm 9.30m 13.30 mm 32.00 mm .0288 kg 25-2521-Black 75.50 mm 9.40 mm 6.30 mm 16.00 mm 6.00 mm 22.35 mm 6.30 mm 4.00 mm 4.00 mm 25.00 mm 25.50 mm 9.30m 13.30 mm 32.00 mm .0288 kg 40-2517 120.59 mm 13.30 mm 8.30 mm 20.00 mm 9.00 mm 38.00 mm 8.30 mm 6.00 mm 6.00 mm 40.00 mm 40.59 mm 15.95 mm 21.95 mm 40.00 mm .0913 kg 40-2517-Black 120.59 mm 13.30 mm 8.30 mm 20.00 mm 9.00 mm 38.00 mm 8.30 mm 6.00 mm 6.00 mm 40.00 mm 40.59 mm 15.95 mm 21.95 mm 40.00 mm .0913 kg G A B C D E K J F L M N P R. H TYP 40 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page