Catalog 21 Page 494 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 494 Panels & Doors PANELS & DOORS Single Arm Wide Mesh Retainer Part Description: The single arm wide mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the prole frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The single arm wide mesh retainer is frequently used when mounting one mesh panel to a prole or in instances when larger prole series are used to mount two mesh panels. It has slotted holes to allow for positioning so that the bolts don't crash into the mesh. The mesh retainer requires a backing plate, which can be found on page 501. The suggested hardware to mount the retainer to the T-slot is listed below while the hardware for the backing plate should be based on the panel type and thickness. Part No. Series A B C D E F G H J K L M N P Weight 2493 1.938" .375" .257" .500" .250" .875" .257" 1.000" .188" .188" .938" .375" .563" 2.000" .073 lb 2493-Black 1.938" .375" .257" .500" .250" .875" .257" 1.000" .188" .188" .938" .375" .563" 2.000" .073 lb 2431 2.879" .500" .328" .750" .344" 1.406" .328" 1.500" .250" .250" 1.379" .590" .840" 3.000" .228 lb 2431-Black 2.879" .500" .328" .750" .344" 1.406" .328" 1.500" .250" .250" 1.379" .590" .840" 3.000" .228 lb 20-2493 39.00 mm 27.77 mm 5.54 mm 10.00 mm 5.77 mm 19.25 mm 5.54 mm 20.00 mm 3.00 mm 3.00 mm 19.00 mm 7.18 mm 10.19 mm 40.00 mm .0127 kg 20-2493-Black 39.00 mm 27.77 mm 5.54 mm 10.00 mm 5.77 mm 19.25 mm 5.54 mm 20.00 mm 3.00 mm 3.00 mm 19.00 mm 7.18 mm 10.19 mm 40.00 mm .0127 kg 25-2493 48.49 mm 9.40 mm 6.30 mm 12.50 mm 6.00 mm 22.10 mm 6.30 mm 25.00 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.30 mm 50.00 mm .0124 kg 25-2493-Black 48.49 mm 9.40 mm 6.30 mm 12.50 mm 6.00 mm 22.10 mm 6.30 mm 25.00 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.30 mm 50.00 mm .0124 kg 30-2431 58.00 mm 9.75 mm 8.28 mm 15.00 mm 8.13 mm 27.64 mm 8.28 mm 30.00 mm 4.00 mm 4.00 mm 28.00 mm 10.60 mm 14.58 mm 60.00 mm .0369 kg 30-2431-Black 58.00 mm 9.75 mm 8.28 mm 15.00 mm 8.13 mm 27.64 mm 8.29 mm 30.00 mm 4.00 mm 4.00 mm 28.00 mm 10.60 mm 14.58 mm 60.00 mm .0369 kg 40-2431 77.00 mm 13.31 mm 8.28 mm 20.00 mm 9.00 mm 37.90 mm 8.28 mm 40.00 mm 6.00 mm 6.00 mm 37.00 mm 16.00 mm 22.00 mm 80.00 mm .1074 kg 40-2431-Black 77.00 mm 13.31 mm 8.28 mm 20.00 mm 9.00 mm 37.90 mm 8.28 mm 40.00 mm 6.00 mm 6.00 mm 37.00 mm 16.00 mm 22.00 mm 80.00 mm .1074 kg 45-2431 87.00 mm 18.69 mm 8.28 mm 22.50 mm 10.16 mm 39.14 mm 8.28 mm 45.00 mm 6.00 mm 6.00 mm 41.00 mm 17.30 mm 23.30 mm 90.00 mm .1372 kg 45-2431-Black 87.00 mm 18.69 mm 8.28 mm 22.50 mm 10.16 mm 39.14 mm 8.28 mm 45.00 mm 6.00 mm 6.00 mm 41.00 mm 17.30 mm 23.30 mm 90.00 mm .1372 kg A B TYP D E K F R. J TYP G THRU C H TYP M L P N 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page