Catalog 21 Page 492 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 492 Panels & Doors PANELS & DOORS Single Arm Narrow Mesh Retainer Part Description: The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the prole frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a prole or in instances when larger prole series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn't crash into the mesh. The mesh retainer requires a backing plate, which can be found on page 500. The suggested hardware to mount the retainer to the T-slot is listed below while the hardware for the backing plate should be based on the panel type and thickness. Part No. Series A B C D E F G H J K L M N Weight 2490 1.938" .375" .257" .500" .250" .875" .257" .188" .188" .938" .375" .563" 1.000" .037 lb 2490-Black 1.938" .375" .257" .500" .250" .875" .257" .188" .188" .938" .375" .563" 1.000" .037 lb 2432 2.879" .500" .328" .750" .344" 1.406" .328" .250" .250" 1.379" .590" .840" 1.500" .113 lb 2432-Black 2.879" .500" .328" .750" .344" 1.406" .328" .250" .250" 1.379" .590" .840" 1.500" .113 lb 20-2490 39.00 mm 5.46 mm 5.54 mm 10.00 mm 5.77 mm 19.25 mm 5.54 mm 3.00 mm 3.00 mm 19.00 mm 7.19 mm 10.19 mm 20.00 mm .0059 kg 20-2490-Black 39.00 mm 5.46 mm 5.54 mm 10.00 mm 5.77 mm 19.25 mm 5.54 mm 3.00 mm 3.00 mm 19.00 mm 7.19 mm 10.19 mm 20.00 mm .0059 kg 25-2490 48.50 mm 9.40 mm 6.30 mm 16.00 mm 6.00 mm 22.10 mm 6.30 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.31 mm 32.00 mm .0178 kg 25-2490-Black 48.50 mm 9.40 mm 6.30 mm 16.00 mm 6.00 mm 22.10 mm 6.30 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.31 mm 32.00 mm .0178 kg 30-2432 58.00 mm 9.75 mm 8.28 mm 15.00 mm 8.13 mm 27.64 mm 8.28 mm 4.00 mm 4.00 mm 28.00 mm 10.60 mm 14.60 mm 30.00 mm .0499 kg 30-2432-Black 58.00 mm 9.75 mm 8.28 mm 15.00 mm 8.13 mm 27.64 mm 8.28 mm 4.00 mm 4.00 mm 28.00 mm 10.60 mm 14.60 mm 30.00 mm .0499 kg 40-2432 77.00 mm 13.31 mm 8.28 mm 20.00 mm 9.00 mm 37.90 mm 8.28 mm 6.00 mm 6.00 mm 37.00 mm 16.00 mm 22.00 mm 40.00 mm .0536 kg 40-2432-Black 77.00 mm 13.31 mm 8.28 mm 20.00 mm 9.00 mm 37.90 mm 8.28 mm 6.00 mm 6.00 mm 37.00 mm 16.00 mm 22.00 mm 40.00 mm .0536 kg 45-2432 87.00 mm 18.69 mm 8.28 mm 22.50 mm 10.16 mm 39.14 mm 8.28 mm 6.00 mm 6.00 mm 42.00 mm 17.30 mm 23.29 mm 45.00 mm .0692 kg 45-2432-Black 87.00 mm 18.69 mm 8.28 mm 22.50 mm 10.16 mm 39.14 mm 8.28 mm 6.00 mm 6.00 mm 42.00 mm 17.30 mm 23.29 mm 45.00 mm .0692 kg A N M B D E J F R. H TYP G THRU C L K 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page