Catalog 21 Page 490 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 490 Panels & Doors PANELS & DOORS Double Arm Wide Panel Retainer Part Description: The double arm wide panel retainer is used to mount a panel when it is recessed within the T-slot or on the prole frame. The wide arm makes this a stronger connection and also provides stability and reduces vibration. The double arm wide panel retainer is perfect in instances when a prole is connecting two adjacent panels. It requires a drill through machining service on the panel; for information on machining services see page 888. Part No. Series A B C D E F G H J K L M N P Weight 2513 2.000" 1.000" .500" .392" 1.119" .257" 1/4-20 .188" .188" 1.021" 1.000" .375" .563" 2.000" .127 lb 2513-Black 2.000" 1.000" .500" .392" 1.119" .257" 1/4-20 .188" .188" 1.021" 1.000" .375" .563" 2.000" .127 lb 2516 4.523" 1.500" .750" .594" 1.668" .328" 5/16-18 .250" .250" 1.523" 1.500" .590" .840" 3.000" .396 lb 2516-Black 4.523" 1.500" .750" .594" 1.668" .328" 5/16-18 .250" .250" 1.523" 1.500" .590" .840" 3.000" .396 lb 25-2513 75.49 mm 25.00 mm 12.50 mm 9.80 mm 27.94 mm 6.30 mm M6 x 1.0 4.00 mm 4.00 mm 25.50 mm 25.00 mm 9.30 mm 13.28 mm 50.00 mm .0210 kg 25-2513-Black 75.49 mm 25.00 mm 12.50 mm 9.80 mm 27.94 mm 6.30 mm M6 x 1.0 4.00 mm 4.00 mm 25.50 mm 25.00 mm 9.30 mm 13.28 mm 50.00 mm .0210 kg 40-2516 120.60 mm 40.00 mm 20.00 mm 15.80 mm 44.50 mm 8.28 mm M8 x 1.25 6.00 mm 6.00 mm 40.59 mm 40.00 mm 16.00 mm 22.00 mm 80.00 mm .1875 kg 40-2516-Black 120.60 mm 40.00 mm 20.00 mm 15.80 mm 44.50 mm 8.28 mm M8 x 1.25 6.00 mm 6.00 mm 40.59 mm 40.00 mm 16.00 mm 22.00 mm 80.00 mm .1875 kg A B D E TYP C TYP F G Thread R. H TYP J K L M N P Dbl T-nut Machining 40 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page