Catalog 21 Page 49 Profiles

For the most up to date information on 80/20 products visit 8020.net / 49 T-Slotted Aluminum Proles PROFILES Pictorial Table Of Contents 10 Series T-Slotted Aluminum Proles Fractional 10 Series Page 57 Page 54 Page 58 Page 56 Page 55 Page 68 Part No. 1010 1001 1002 1003 1004 1012 Stock Length 97", 145", 242" 145" or 242" 145" or 242" 145" or 242" 145" or 242" 145" or 242" Material/Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX=.0442" 4 IY=.0442" 4 IX=.0493" 4 IY=.0542" 4 IX=.0492" 4 IY=.0492" 4 IX=.0441" 4 IY=.0491" 4 IX=.0443" 4 IY=.0541" 4 IX=.0400" 4 IY=.0400" 4 Estimated Area .4379 Sq. In. .5069 Sq. In. .4834 Sq. In. .4582 Sq. In. .4819 Sq. In. .4280 Sq. In. Weight Per Inch .0424 Lbs. .0491 Lbs. .0468 Lbs. .0444 Lbs. .0467 Lbs. .0415 Lbs. Part No. 1050 2012 1020 1030 2020 2040 Stock Length 145" 145" 97", 145", 242" 145" or 242" 145" or 242" 145" or 242" Material/Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX=.0074" 4 IY=.0323" 4 IX=.2253" 4 IY=.0146" 4 IX=.3078" 4 IY=.0833" 4 IX=.9711" 4 IY=.1238" 4 IX=.5509" 4 IY=.5509" 4 IX=3.5168" 4 IY=1.0513" 4 Estimated Area .3161 Sq. In. .5653 Sq. In. .7914 Sq. In. 1.1596 Sq. In. 1.2079 Sq. In. 2.2462 Sq. In. Weight Per Inch .0306 Lbs. .0548 Lbs. .0767 Lbs. .1124 Lbs. .1171 Lbs. .2178 Lbs. 56 = .0 S L 2 14 550 IY q. In. 1 X= .0 S L 2 14 4 32 .0 550 IY 61 5653Sq In q. In. 767 Lbs 1 X= .0 S L 2 14 4 32 =.0 .55 IY 61 5653Sq In Sq. In. 767 Lbs X= =.0 S L 2 14 4 32 =.0 .55 IY 61 5653Sq In Sq. In. 67Lb 05 X= =. S L 14 4 32 =.0 =.55 IY 61 5653Sq In Sq. In. 7Lb 0 X= =. S L 1 4 32 Y=.01 =.55 IY 61 5653Sq In Sq. In. Lb X= =. 0 S 1 4 323 Y=.01 =.55 IY 61 5653S I 6 Sq. In. I X = 0 5 1 4 23 Y= 01 =.5 I 61 6 Sq. In. 0 X IX 159 X = 0 5 1 4" 23 Y=.014 X=.5 61 S 5653S I 96 Sq. In. 0 X I IX 11596 IX 11596 4" 23 Y=. 1 S 0 X = 0 5 1 014 X=.5 596 Sq. In IX n. 11596 23 Y= 1 S 03 X Y= 0 5 1 4 X=.5 596 Sq. In IX . In. 11596 S 4 23 Y= 1 S 03 0 Y= 0 5 X=.5 .791 1596 Sq. I IX Sq. In. 1.1596 S 4 23 Y= 1 S 03 0 = 0 5 X=. .7914 .1596 Sq. I 4 23" IY S 03 0 0 5 X=. .7914 1.1596 Sq. IX 4 Sq. In. 1.1596S 4 3" 4 I IY Sq. In. 0306 Lbs .0306 Lbs. 0 5 IX= .7914 Sq. In. 1.1596 Sq. 01 1 10 002 1003 42" 145" or 242" 145" or 242" 145" Aluminum / 6105-T5 Anod ize #204-R1 Yes Y 0442" 442" 4 IX=.0493" 4 IY=.0542" 4 IX=.0492" 4 IY=.0492" 4 IX=.0441" 4 IY=.0491" 4 IX=.0443" 4 IY=.0541" 4 .5069 Sq. In. .4834 Sq. In. .4582 Sq. In. .4819 Sq. In. 0424 Lbs. .0491 Lbs. .0468 Lbs. .0444 Lbs. .0467 Lbs. 050 2012 1020 1030 0 145" 97", 145", 242 145" or 242" or 2 24 Aluminum / 6105-T5 Anodize #204-R1 Yes Y 4 IX=.3078" 4 Y 0833 4 IX= =.971 05 0 04 01 05 37 0 04 01 05 04 =.0 37 .0 01 05 04 =. 37 .0 01 0 04 =. 37 .0 01 1001 1 04 =. 3 100 1 0 = 3 X 100 1 0 = 43 X= IY 100 1 .0 = 43 100 .0 Y= 43 X IY 10 .0 Y= 43 X= IY 10 = =.0 Y= 43 X= IY 10 =.0 Y= 43 X= IY .4 X= Y .4 10 =. Y 4 1 =. Y .4 001 145" or 242 442" 4 00 14 00 14 00 14 100 14 100 1 14 100 1 .0442 79 Sq. In. 0 424 Lbs. .0 7 0 .0 37 0 .0 2020 2 145 5" o bs. Prole Family Types T-Slot Prole Series Standards T-Slot Concept Basics Aluminum Prole Shape Types Advantages of T-Slot Proles T-Slot Prole Quick Reference Page 74 1010-S Prole Page 75 1010 Prole Page 76 1001-S Prole Page 77 1001 Prole Page 78 1002-S Prole Page 79 1002 Prole Page 80 1003-S Prole Page 81 1003 Prole Page 82 Page 84 Page 86 1004-S Prole 1012-S Prole 1050 Prole Page 83 1004 Prole Page 85 1012 Prole Page 87 Page 88 2012 Prole 1020-S Prole Page 89 1020 Prole Page 92 Page 94 Page 90 1030-S Prole 2040-S Prole 2020-S Prole Page 91 1030 Prole Page 93 2020 Prole Page 95 2040 Prole CONTINUE

Previous Page
Next Page