Catalog 21 Page 486 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 486 Panels & Doors PANELS & DOORS Single Arm Wide Panel Retainer Part Description: The single arm wide panel retainer is used to mount a panel when it is recessed within the T-slot or on the prole frame. This is a stronger connection that is also simple to use, provides stability and reduces vibration. The single arm wide panel retainer is frequently used when mounting one panel to a prole or in instances when larger prole series are used to mount two panels. It requires a drill through machining service on the panel; for information on machining services see page 888. A C TYP J L K E G F TYP D R. H TYP B THREAD M N Part No. Series A B C D E F G H J K L M N Weight 2497 1.935" 1/4-20 1.000" .500" .391" 1.108" .257" .187" .188" .937" .375" .563" 2.000" .028 lb 2497-Black 1.935" 1/4-20 1.000" .500" .391" 1.108" .257" .187" .188" .937" .375" .563" 2.000" .028 lb 2433 2.879" 5/16-18 1.500" .750" .594" 1.656" .328" .250" .250" 1.379" .590" .840" 3.000" .236 lb 2433-Black 2.879" 5/16-18 1.500" .750" .594" 1.656" .328" .250" .250" 1.379" .590" .840" 3.000" .236 lb 20-2497 39.00 mm M5 x 0.8 20.00 mm 10.00 mm 8.51 mm 22.00 mm 5.54 mm 3.00 mm 3.00 mm 19.00 mm 7.20 mm 10.20 mm 40.00 mm .0132 kg 20-2497-Black 39.00 mm M5 x 0.8 20.00 mm 10.00 mm 8.51 mm 22.00 mm 5.54 mm 3.00 mm 3.00 mm 19.00 mm 7.20 mm 10.20 mm 40.00 mm .0132 kg 25-2497 48.50 mm M6 x 1.0 25.00 mm 12.50 mm 9.80 mm 27.95 mm 6.30 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.30 mm 50.00 mm .0129 kg 25-2497-Black 48.50 mm M6 x 1.0 25.00 mm 12.50 mm 9.80 mm 27.95 mm 6.30 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.30 mm 50.00 mm .0129 kg 30-2433 58.00 mm M8 x 1.25 30.00 mm 30.00 mm 13.00 mm 32.51 mm 8.28 mm 4.00 mm 4.00 mm 28.00 mm 10.60 mm 14.60 mm 60.00 mm .0391 kg 30-2433-Black 58.00 mm M8 x 1.25 30.00 mm 30.00 mm 13.00 mm 32.51 mm 8.28 mm 4.00 mm 4.00 mm 28.00 mm 10.60 mm 14.60 mm 60.00 mm .0391 kg 40-2433 77.00 mm M8 x 1.25 40.00 mm 20.00 mm 15.80 mm 44.40 mm 8.28 mm 6.00 mm 6.00 mm 37.00 mm 16.00 mm 22.00 mm 80.00 mm .1103 kg 40-2433-Black 77.00 mm M8 x 1.25 40.00 mm 20.00 mm 15.80 mm 44.40 mm 8.28 mm 6.00 mm 6.00 mm 37.00 mm 16.00 mm 22.00 mm 80.00 mm .1103 kg 45-2433 87.00 mm M8 x 1.25 45.00 mm 22.50 mm 19.50 mm 48.50 mm 8.28 mm 6.00 mm 6.00 mm 42.00 mm 17.30 mm 23.30 mm 90.00 mm .1441 kg 45-2433-Black 87.00 mm M8 x 1.25 45.00 mm 22.50 mm 19.50 mm 48.50 mm 8.28 mm 6.00 mm 6.00 mm 42.00 mm 17.30 mm 23.30 mm 90.00 mm .1441 kg Dbl T-nut 30 Series 40 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional Machining CONTINUE

Previous Page
Next Page