Catalog 21 Page 484 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 484 Panels & Doors PANELS & DOORS Single Arm Narrow Panel Retainer Part Description: The single arm narrow panel retainer is used to mount a panel when it is recessed within the T-slot or on the prole frame. It is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single arm narrow panel retainer is frequently used when mounting one panel to a prole or in instances when larger prole series are used to mount two panels. It requires a drill through machining service on the panel; for information on machining services see page 888. A C H K J E L M F D R. G TYP B THREAD Part No. Series A B C D E F G H J K L M Weight 2496 1.935" 1/4-20 .500" 1.108" .437" .257" .187" .188" .937" .375" .543" 1.000" .039 lb 2496-Black 1.935" 1/4-20 .500" 1.108" .437" .257" .187" .188" .937" .375" .543" 1.000" .039 lb 2434 2.874" 5/16-18 .750" 1.656" .625" .328" .250" .250" 1.377" .590" .840" 1.500" .117 lb 2434-Black 2.874" 5/16-18 .750" 1.656" .625" .328" .250" .250" 1.377" .590" .840" 1.500" .117 lb 20-2496 39.00 mm M5 x 0.8 10.00 mm 22.00 mm 8.51 mm 5.50 mm 3.00 mm 3.00 mm 19.00 mm 7.20 mm 10.20 mm 20.00 mm .0065 kg 20-2496-Black 39.00 mm M5 x 0.8 10.00 mm 22.00 mm 8.51 mm 5.50 mm 3.00 mm 3.00 mm 19.00 mm 7.20 mm 10.20 mm 20.00 mm .0065 kg 25-2496 48.50 mm M6 x 1.0 12.50 mm 27.95 mm 10.75 mm 6.30 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.30 mm 25.00 mm .0143 kg 25-2496-Black 48.50 mm M6 x 1.0 12.50 mm 27.95 mm 10.75 mm 6.30 mm 4.00 mm 4.00 mm 23.50 mm 9.30 mm 13.30 mm 25.00 mm .0143 kg 30-2434 58.00 mm M8 x 1.25 15.00 mm 32.50 mm 12.50 mm 8.30 mm 4.00 mm 4.00 mm 28.00 mm 7.20 mm 11.20 mm 30.00 mm .0194 kg 30-2434-Black 58.00 mm M8 x 1.25 15.00 mm 32.50 mm 12.50 mm 8.30 mm 4.00 mm 4.00 mm 28.00 mm 7.20 mm 11.20 mm 30.00 mm .0194 kg 40-2434 77.00 mm M8 x 1.25 20.00 mm 44.40 mm 16.80 mm 8.30 mm 6.00 mm 6.00 mm 37.00 mm 5.95 mm 21.95 mm 40.00 mm .0561 kg 40-2434-Black 77.00 mm M8 x 1.25 20.00 mm 44.40 mm 16.80 mm 8.30 mm 6.00 mm 6.00 mm 37.00 mm 5.95 mm 21.95 mm 40.00 mm .0561 kg 45-2434 87.00 mm M8 x 1.25 22.50 mm 48.50 mm 19.00 mm 8.30 mm 6.00 mm 6.00 mm 42.00 mm 17.30 mm 23.30 mm 45.00 mm .0709 kg 45-2434-Black 87.00 mm M8 x 1.25 22.50 mm 48.50 mm 19.00 mm 8.30 mm 6.00 mm 6.00 mm 42.00 mm 17.30 mm 23.30 mm 45.00 mm .0709 kg 30 Series 40 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional Machining CONTINUE

Previous Page
Next Page