Catalog 21 Page 482 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 482 Panels & Doors PANELS & DOORS Roll-In Panel Mount Bracket Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 891 Prole Roll-in Panel Mount Bracket Bolt Panel Part Description: The roll-in panel mount bracket is used to mount a panel ush with a prole and is designed to allow use even when proles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap (page 891). The hardware should be based on machining type and panel thickness. A L M B C D G H J K F E Part No. Series Color A B C D E F G H J K L M Weight 2489 Clear 1.190 .500 .500 .281 1.000 .855 .457 .130 .356 .240 .573 1.000 .020 lb 2489-Black Black 1.190 .500 .500 .281 1.000 .855 .457 .130 .356 .240 .573 1.000 .020 lb 2488 Clear 1.805 .750 .745 .328 1.500 1.305 .610 .130 .476 .304 .782 1.500 .053 lb 2488-Black Black 1.805 .750 .745 .328 1.500 1.305 .610 .130 .476 .304 .782 1.500 .053 lb 25-2489 Clear 30.23 mm 12.70 mm 12.70 mm 7.10 mm 25.40 mm 21.72 mm 11.61 mm 3.30 mm 9.04 mm 6.10 mm 14.55 mm 25.40 mm .0095 kg 25-2489-Black Black 30.23 mm 12.70 mm 12.70 mm 7.10 mm 25.40 mm 21.72 mm 11.61 mm 3.30 mm 9.04 mm 6.10 mm 14.55 mm 25.40 mm .0095 kg 40-2488 Clear 45.86 mm 19.05 mm 18.93 mm 8.30 mm 38.10 mm 33.16 mm 15.49 mm 3.30 mm 12.09 mm 7.72 mm 19.86 mm 38.10 mm .0240 kg 40-2488-Black Black 45.86 mm 19.05 mm 18.93 mm 8.30 mm 38.10 mm 33.16 mm 15.49 mm 3.30 mm 12.09 mm 7.72 mm 19.86 mm 38.10 mm .0240 kg Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 40 Series 25 Series 10 Series 15 Series Metric Fractional Machining

Previous Page
Next Page