Catalog 21 Page 481 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 481 Panels & Doors PANELS & DOORS Part Description: The panel mount bracket is used to mount a panel ush with a prole and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole (page 891) as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found below. A C G H J E D F B K Panel Mount Bracket Part No. Series Color A B C D E F G H J K Weight 2428 Clear .500 .257 .500 .125 1.000 1.000 .500 .250 .250 .257 .018 lb 2428-Black Black .500 .257 .500 .125 1.000 1.000 .500 .250 .250 .257 .018 lb 2430 Clear .500 .328 .500 .125 1.000 1.000 .500 .281 .250 .328 .019 lb 2430-Black Black .500 .328 .500 .125 1.000 1.000 .500 .281 .250 .328 .019 lb 25-2428 Clear 12.50 mm 6.30 mm 12.50 mm 3.00 mm 25.00 mm 25.00 mm 12.50 mm 6.00 mm 6.50 mm 6.30 mm .0088 kg 25-2428-Black Black 12.50 mm 6.30 mm 12.50 mm 3.00 mm 25.00 mm 25.00 mm 12.50 mm 6.00 mm 6.50 mm 6.30 mm .0088 kg 40-2430 Clear 12.50 mm 8.30 mm 12.50 mm 3.00 mm 25.00 mm 25.00 mm 12.50 mm 6.88 mm 6.05 mm 8.28 mm .0077 kg 40-2430-Black Black 12.50 mm 8.30 mm 12.50 mm 3.00 mm 25.00 mm 25.00 mm 12.50 mm 6.88 mm 6.05 mm 8.28 mm .0077 kg Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 891 Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3386 1 1/4-20 x 3/8 FBHSCS Economy 3319 1 5/16-18 x 1/2 FBHSCS Economy 75-3404 1 M6 x 10 mm BHSCS Economy 75-3421 1 M8 x 12 mm BHSCS Economy Prole Panel Mount Bracket Bolt Washer Hex Panel Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 40 Series Machining 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page