Catalog 21 Page 478 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 478 Panels & Doors PANELS & DOORS Prole Bolt Panel Mount Block Panel Adjustable Panel Mount Block Part Description: The adjustable panel mount block is made of die-cast zinc and can be used to mount a panel ush with a prole edge or the prole surface. It is a strong, heavy-duty option that increases stability of the mounted panel while also reducing vibration. It's easy to use and simplies the process of adding or removing plastic or aluminum panels. The block provides three options to mount the panel and is slotted to accommodate a variety of panel thicknesses as well as help with aligning the block to the prole. There is an option available with an adjustable anti-rotation clip. The suggested hardware can be found below. E A D C B T S R U V W M N L H K J G F Q P Part No. Series A B C D E F G H J K L 12057 8.20 mm 30.00 mm 14.40 mm 7.80 mm 10.00 mm 10.00 mm 7.00 mm M8 x 1.25 4.20 mm 8.00 mm M6 x 1.0 12058* 8.20 mm 30.00 mm 14.40 mm 7.80 mm 10.00 mm 10.00 mm 7.00 mm M8 x 1.25 4.20 mm 8.00 mm M6 x 1.0 M N P Q R S T U V W Weight 12057 8.20 mm 5.20 mm 7.70 mm 30.00 mm 9.00 mm 30.00 mm 9.00 mm .0653 kg 12058* 20.50 mm 8.20 mm 5.20 mm 7.70 mm 30.00 mm 9.00 mm 30.00 mm 8.00 mm 4.00 mm 9.00 mm .0694 kg Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 891 Material Finish Process Zinc Smooth Black Die Cast Material Specications 40 Series 15 Series Metric Fractional Machining Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3627 1 M8 x 18 mm SHCS Slide-in * This block comes with an adjustable anti-rotation clip.

Previous Page
Next Page