Catalog 21 Page 477 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 477 Panels & Doors PANELS & DOORS Drop-In Lite Panel Mount Block 45 Series 40 Series Machining 15 Series 30 Series 20 Series Metric Fractional Part Description: The drop-in lite panel mount block is made of nylon and can be used to mount a panel ush with a prole edge or on the prole surface. It has a molded extension that acts as a T-slot stud and drops into the prole, perfect for instances where prole ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplies the process of adding or removing plastic panels. A B G E D M L N C J H K Thread F Slot Length Part No. Series A B C D E F G H J K L M N Weight 14139 25.00 mm 13.00 mm 9.00 mm 25.00 mm 8.50 mm 12.50 mm 18.50 mm 34.00 mm 9.00 mm M6 x 1.0 6.00 mm 17.00 mm 18.50 mm .0100 kg 14186 25.00 mm 13.00 mm 9.00 mm 25.00 mm 8.50 mm 12.50 mm 18.50 mm 34.00 mm 9.00 mm 1/4-20 6.00 mm 17.00 mm 18.50 mm .0998 kg 14142 25.00 mm 13.00 mm 9.00 mm 25.00 mm 12.50 mm 12.50 mm 18.50 mm 34.00 mm 9.00 mm M6 x 1.0 6.00 mm 17.00 mm 18.50 mm .0181 kg 14143 25.00 mm 13.00 mm 9.00 mm 25.00 mm 14.50 mm 12.50 mm 18.50 mm 34.00 mm 9.00 mm M6 x 1.0 6.00 mm 17.00 mm 18.50 mm .0100 kg 14167 25.00 mm 13.00 mm 9.00 mm 25.00 mm 12.50 mm 12.50 mm 18.50 mm 34.00 mm 9.00 mm 1/4-20 6.00 mm 17.00 mm 18.50 mm .0100 kg 14191 25.00 mm 13.00 mm 9.00 mm 25.00 mm 14.50 mm 25.00 mm 18.50 mm 34.00 mm 9.00 mm 1/4-20 6.00 mm 17.00 mm 18.50 mm .0100 kg 14148 15.70 mm 9.40 mm 8.10 mm 14.10 mm 4.50 mm 7.60 mm 12.60 mm 20.75 mm 5.05 mm M4 x 0.6 5.00 mm 9.00 mm 12.60 mm .0027 kg 14138 25.00 mm 16.00 mm 18.50 mm 7.00 mm 10.50 mm 18.50 mm 31.20 mm 6.20 mm M6 x 1.0 8.00 mm 14.00 mm 18.50 mm .0086 kg 14185 25.00 mm 16.00 mm 18.50 mm 7.00 mm 10.50 mm 18.50 mm 31.20 mm 6.20 mm 1/4-20 8.00 mm 14.00 mm 18.50 mm .0039 kg 14140 25.00 mm 13.00 mm 9.00 mm 25.00 mm 9.50 mm 12.50 mm 18.50 mm 35.30 mm 10.30 mm M6 x 1.0 9.00 mm 15.50 mm 18.50 mm .0106 kg 14188 25.00 mm 13.00 mm 9.00 mm 25.00 mm 9.50 mm 12.50 mm 18.50 mm 35.30 mm 10.30 mm 1/4-20 9.00 mm 15.50 mm 18.50 mm .0104 kg 14189 25.00 mm 13.00 mm 9.00 mm 25.00 mm 14.00 mm 12.50 mm 18.50 mm 35.30 mm 10.30 mm M6 x 1.0 9.00 mm 15.50 mm 18.50 mm .0109 kg 14190 25.00 mm 13.00 mm 9.00 mm 25.00 mm 14.00 mm 12.50 mm 18.50 mm 35.30 mm 10.30 mm 1/4-20 9.00 mm 15.50 mm 18.50 mm .0104 kg Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 887 Bolt Drop-in Lite Panel Mount Block Prole Panel Material Color Process Nylon Black Injection Molding Material Specications

Previous Page
Next Page