Catalog 21 Page 474 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 474 Panels & Doors PANELS & DOORS Part Description: The heavy panel mount block can be used to mount a panel ush with a prole edge or on the prole surface. There is a slot tab on the block that acts to align the mount in the T-slot. The heavy panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness. A E D B C K J H TAP THRU G F N M L Part No. Series A B C D E F G H J K L M N Weight 2427 .375 c-bore .190 deep with .196 thru hole .316 .250 .812 .750 .750 .938 1/4-20 .325 .250 .247 .050 .940 .051 lb 2427-Black .375 c-bore .190 deep with .196 thru hole .316 .250 .812 .750 .750 .938 1/4-20 .325 .250 .247 .050 .940 .051 lb 2425 .438 c-bore .250 deep with .257 thru hole .495 .263 1.250 1.250 1.000 1.393 5/16-18 .443 .390 .310 .125 1.250 .121 lb 2425-Black .438 c-bore .250 deep with .257 thru hole .495 .263 1.250 1.250 1.000 1.393 5/16-18 .443 .390 .310 .125 1.250 .121 lb 25-2427 9.75 mm c-bore 5.60 mm deep with 5.60 mm thru hole 7.85 mm 12.70 mm 20.30 mm 19.00 mm 20.30 mm 19.00 mm M6 x 1.0 9.00 mm 6.50 mm 6.30 mm 1.30 mm 25.60 mm .0231 kg 25-2427-Black 9.75 mm c-bore 5.60 mm deep with 5.60 mm thru hole 7.85 mm 12.70 mm 20.30 mm 19.00 mm 20.30 mm 19.00 mm M6 x 1.0 9.00 mm 6.50 mm 6.30 mm 1.30 mm 25.60 mm .0231 kg 40-2425 11.25 mm c-bore 6.10 mm deep with 6.30 mm thru hole 14.15 mm 7.13 mm 34.30 mm 26.00 mm 26.30 mm 33.16 mm M8 x 1.25 11.60 mm 10.00 mm 7.87 mm 3.10 mm 31.16 mm .0644 kg 40-2425-Black 11.25 mm c-bore 6.10 mm deep with 6.30 mm thru hole 14.15 mm 7.13 mm 34.30 mm 26.00 mm 26.30 mm 33.16 mm M8 x 1.25 11.60 mm 10.00 mm 7.87 mm 3.10 mm 31.16 mm .0644 kg Heavy Panel Mount Block 2427 - mounts 3/16 panels ush with 10 Series proles. 2425 - mounts 1/4 panels ush with 15 Series proles. 25-2427 - mounts 4.5mm panels ush with 25 Series proles. 40-2425 - mounts 6mm panels ush with 40 Series proles. Machining CONTINUE 40 Series Metric 25 Series 10 Series 15 Series Fractional

Previous Page
Next Page