Catalog 21 Page 472 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 472 Panels & Doors PANELS & DOORS Detent Hinge Stopper Part Description: The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position. A C B Included Hardware (Mount to T-slot) Part No. Series Qty. Bolt 3056 1 10-32 x 3/4 SHCS 3276 1 Slide-in Economy T-Nut 13-5520 1 M5 x 0.8 SHCS 25-1951 1 Slide-in Economy T-Nut Part No. Series Material Grade Finish A B C Weight 2054 Aluminum 6105-T5 Clear Anodize .812 .960 .625 .047 lb 2054-Black Black Anodize .812 .960 .625 .047 lb 65-2054 Clear Anodize 20.32 mm 25.59 mm 15.88 mm .0213 kg 65-2054-Black Black Anodize 20.32 mm 25.59 mm 15.88 mm .0213 kg Prole Detent Hinge Stopper Bolt T-nut 40 Series Metric 25 Series 10 Series 15 Series Fractional

Previous Page
Next Page