Catalog 21 Page 471 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 471 Panels & Doors PANELS & DOORS Metric Fractional Thermoplastic Coated Wire Mesh Panels Part No. (Metric) Series Material Gauge Thickness Square Dimensions Stock Sheet Size Weight 2472 (65-2472) Thermoplastic Black 12 .210" (5.30 mm ) 1" x 1" (25.40 mm x 25.40 mm ) 48" x 96" +/- .50" (1219.2 mm x 2438.4 mm ) .663 lb / ft 2 (2.983 kg / m 2 ) 2474 (65-2474) Thermoplastic Black 16 .140" (3.55 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .650 lb / ft 2 (3.305 kg / m 2 ) 2478 (65-2478) Thermoplastic Black 12 .210" (5.30 mm ) 2" x 2" (50.80 mm x 50.80 mm ) .663 lb / ft 2 (2.030 kg / m 2 ) 2473 (65-2473) Thermoplastic Yellow 12 .210" (5.30 mm ) 1" x 1" (25.40 mm x 25.40 mm ) .663 lb / ft 2 (3.033 kg / m 2 ) 2475 (65-2475) Thermoplastic Yellow 16 .140" (3.55 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .650 lb / ft 2 (2.500 kg / m 2 ) 2477 (65-2477) Thermoplastic Gray 12 .210" (5.30 mm ) 1" x 1" (25.40 mm x 25.40 mm ) .663 lb / ft 2 (2.983 kg / m 2 ) 2476 (65-2476) Thermoplastic Gray 16 .140" (3.55 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .650 lb / ft 2 (2.551 kg / m 2 ) Standard Machining Services Machining Type Reference Page Shear-to-Size 870 Part Description: Thermoplastic coated wire mesh panels are a cost-effective option that is lightweight yet strong. It has square- shaped openings that provide visibility and ventilation. It has a thermoplastic coat that creates a clean look and helps prevent cuts and other injuries. This panel is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures. Black Yellow Gray 12 Gauge 1" x 1" (25.40mm x 25.40mm) 12 Gauge 2" x 2" (50.80mm x 50.80mm) 16 Gauge .50" x .50" (12.70mm x 12.70mm)

Previous Page
Next Page