Catalog 21 Page 470 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 470 Panels & Doors PANELS & DOORS Fractional Metric Wire Mesh Panels Standard Machining Services Machining Type Reference Page Shear-to-Size 870 Part Description: Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square- shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures. Black Yellow Galvanized Blue Red 12 Gauge 1" x 1" (25.40mm x 25.40mm) 16 Gauge .50" x .50" (12.70mm x 12.70mm) Part No. (Metric) Series Material Gauge Thickness Square Dimensions Stock Sheet Size Weight 2470 (65-2470) Galvanized Steel 12 .200" (5.10 mm ) 1" x 1" (25.40 mm x 25.40 mm ) 48" x 96" +/- .50" (1219.2 mm x 2438.4 mm ) .618 lb / ft 2 (3.01 kg / m 2 ) 2460 (65-2460) Galvanized Steel 16 .137" (3.50 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .510 lb / ft 2 (2.47 kg / m 2 ) 2468 (65-2468) Powder Coated Blue 12 .200" (5.10 mm ) 1" x 1" (25.40 mm x 25.40 mm ) 1.010 lb / ft 2 (2.93 kg / m 2 ) 2463 (65-2463) Powder Coated Blue 16 .137" (3.50 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .580 lb / ft 2 (2.42 kg / m 2 ) 2467 (65-2467) Powder Coated Red 12 .200" (5.10 mm ) 1" x 1" (25.40 mm x 25.40 mm ) 1.010 lb / ft 2 (2.96 kg / m 2 ) 2462 (65-2462) Powder Coated Red 16 .137" (3.50 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .580 lb / ft 2 (2.40 kg / m 2 ) 2471 (65-2471) Powder Coated Yellow 12 .200" (5.10 mm ) 1" x 1" (25.40 mm x 25.40 mm ) 1.010 lb / ft 2 (3.00 kg / m 2 ) 2461 (65-2461) Powder Coated Yellow 16 .137" (3.50 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .580 lb / ft 2 (2.64 kg / m 2 ) 2479 (65-2479) Powder Coated Black 12 .200" (5.10 mm ) 1" x 1" (25.40 mm x 25.40 mm ) 1.010 lb / ft 2 (3.00 kg / m 2 ) 2464 (65-2464) Powder Coated Black 16 .137" (3.50 mm ) .50" x .50" (12.70 mm x 12.70 mm ) .580 lb / ft 2 (2.83 kg / m 2 )

Previous Page
Next Page