Catalog 21 Page 469 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 469 Panels & Doors PANELS & DOORS Expanded Metal Panels Part No. (Metric) Series Material Type Thickness Diamond Dimensions Stock Sheet Size Weight 2480 (65-2480) Galvanized Steel Flattened .135" (3.43 mm ) 2" x .9" (50.4 mm x 22.8 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.422 lb / ft 2 (6.940 kg / m 2 ) 2481 (65-2481) Powder Coated Black .140" (3.43 mm ) 1.408 lb / ft 2 (6.870 kg / m 2 ) 2482 (65-2482) Powder Coated Yellow .140" (3.43 mm ) 1.376 lb / ft 2 (6.720 kg / m 2 ) Part Description: Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or galvanized carbon steel nish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications. Powder Coated Black Carbon Steel Powder Coated Yellow Standard Machining Services Machining Type Reference Page Shear-to-Size 870 See page 450 for important ordering information. Metric Fractional

Previous Page
Next Page