Catalog 21 Page 468 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 468 Panels & Doors PANELS & DOORS Laminated Tabletops Part No. (Metric) Series Color Surface Material Thickness Stock Sheet Size Weight 2800 (65-2800) Gray Wilsonart laminate D92-60 1.25" (31.75 mm ) 30" x 48" (762.00 mm x 1219.20 mm ) 4.650 lb (22.680 kg) 2802 (65-2802) 30" x 60" (762.00 mm x 1524.00 mm ) 4.704 lb (28.577 kg) 2804 (65-2804) 30" x 72" (762.00 mm x 1828.80 mm ) 4.667 lb (34.020 kg) 2806 (65-2806) 36" x 72" (914.40 mm x 1828.80 mm ) 5.600 lb (40.824 kg) Part Description: Laminated tabletops have a Wilsonart laminate surface that provides an aesthetic appearance. The core is made of particle board and it is commonly used for indoor applications such as countertops, workstations, desks, and tables. Standard Machining Services Machining Type Reference Page Cut-to-Length 870 Fractional Metric

Previous Page
Next Page