Catalog 21 Page 466 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 466 Panels & Doors PANELS & DOORS Solid Aluminum Plate Part No. (Metric) Series Material Grade Thickness Stock Sheet Size Weight 2452 (65-2452) Aluminum 6061-T6 .060" (1.524 mm ) 48" +/- .125 x 144" +/- .156 (1219.2 mm + 3.2/-0 x 3657.6 mm + 4.0/-0) .889 lb / ft 2 (4.336 kg / m 2 ) 2453 (65-2453) .125" (3.175 mm ) 1.764 lb / ft 2 (8.672 kg / m 2 ) 2454 (65-2454) .187" (4.750 mm ) 2.680 lb / ft 2 (13.008 kg / m 2 ) 2455 (65-2455) .250" (6.350 mm ) 3.700 lb / ft 2 (17.344 kg / m 2 ) 2456 (65-2456) .375" (9.525 mm ) 5.550 lb / ft 2 (27.100 kg / m 2 ) 2457 (65-2457) .500" (12.700 mm ) 48.5" +/- .375 x 96.5" +/- .500 (1231.9 mm + 9.5/-0 x 2451.1 mm + 12.7/-0) 7.400 lb / ft 2 (36.134 kg / m 2 ) Part Description: Solid aluminum plate is made of 6061-T6 aluminum alloy and comes standard in an unanodized mill nish. It is a strong, durable option and can be easily machined and anodized. It is available in six thicknesses ranging from .060 (1.524mm) to .500 (12.700mm). Solid aluminum plate is commonly used in structural framing, base plates and industrial tabletops. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Fractional Metric

Previous Page
Next Page