Catalog 21 Page 465 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 465 Panels & Doors PANELS & DOORS Phenolic Resin Panel Part Description: Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in ofces and laboratories. Part No. (Metric) Series Color Material Finish Thickness Stock Sheet Size Weight 2808 (65-2808) Black Phenolic Resin Black Matte Marble .750" (19 mm ) 48" +/- .125" x 96" +/- .156" (1219.2 mm +/- 3.175 mm x 2438.4 +/- 3.962) 5.600 lb / ft 2 (27.340 kg / m 2 ) 2814 (65-2814)* Light Matte Woodgrain .472" (12 mm ) 51" +/- .125" x 120" +/- .156" (1295.4 mm +/- 3.175 mm x 3048.0 +/- 3.962) 3.647 lb / ft 2 (17.806 kg / m 2 ) 2815 (65-2815)* Dark Matte Woodgrain .472" (12 mm ) 3.647 lb / ft 2 (17.806 kg / m 2 ) Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Metric Fractional 2814 / 65-2814 2815 / 65-2815 2808 / 65-2808 *See page 450 for important ordering information.

Previous Page
Next Page