Catalog 21 Page 464 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 464 Panels & Doors PANELS & DOORS HDPE Pegboard Part Description: High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant black panel that slides right into prole T-slots. It offers high durability and doesn't warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily accessible. This pegboard is a great way to save space while increasing productivity. Part No. Series Color Material Thickness Hole Spacing Hole Diameter Stock Sheet Size Weight 2659 Black HDPE .25" 1.00" on center 9/32 48" + .197/-0 x 96" + .394/-0 1.047 lb / ft 2 65-2659 6 mm 1219.2 mm + 5.0/-0 x 2438.4 mm + 10.0/-0 5.160 kg / m 2 Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Hole Spacing 1.00" on center Fractional Metric

Previous Page
Next Page