Catalog 21 Page 463 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 463 Panels & Doors PANELS & DOORS Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2651 (65-2651) Black HDPE .220 - .236" (6 mm ) 48" + .250/-0 x 96" + .500/-0 (1219.2 mm + 6.3/-0 x 2438.4 mm + 12.7/-0) 1.200 lb / ft 2 (5.86 kg / m 2 ) 2652 (65-2652) Black .177" (4.5 mm ) .900 lb / ft 2 (4.46 kg / m 2 ) 2653 (65-2653) White .220 - .236" (6 mm ) 1.200 lb / ft 2 (5.12 kg / m 2 ) 2654 (65-2654) White .177" (4.5 mm ) .900 lb / ft 2 (4.50 kg / m 2 ) 2655 (65-2655) Gray .220 - .236" (6 mm ) 1.200 lb / ft 2 (5.12 kg / m 2 ) 2656 (65-2656) Gray .177" (4.5 mm ) .900 lb / ft 2 (4.31 kg / m 2 ) 2657 (65-2657) Yellow .220 - .236" (6 mm ) 1.200 lb / ft 2 (5.24 kg / m 2 ) 2658 (65-2658) Yellow .177" (4.5 mm ) .900 lb / ft 2 (4.50 kg / m 2 ) 2666 (65-2666) Blue .220 - .236" (6 mm ) 1.200 lb / ft 2 (5.20 kg / m 2 ) 2667 (65-2667) Blue .177" (4.5 mm ) .900 lb / ft 2 (4.27 kg / m 2 ) 2668 (65-2668) Red .220 - .236" (6 mm ) 1.200 lb / ft 2 (5.17 kg / m 2 ) 2669 (65-2669) Red .177" (4.5 mm ) .900 lb / ft 2 (4.36 kg / m 2 ) 2812 (65-2812) Natural .375" (9.5 mm ) 1.824 lb / ft 2 (9.17 kg / m 2 ) 2813 (65-2813) Natural .500" (12 mm ) 2.416 lb / ft 2 (11.96 kg / m 2 ) Part Description: High density polyethylene (HDPE) panels are a strong, corrosion resistant option that provides durability and resists warping. It has a texture on both sides, which masks scratches and marks. HDPE panels are chemical and impact resistant, available in six color options and easily machined. They are a great solution in a wide range of indoor and outdoor environments and commonly used in workspaces, storage and organization units, and enclosures. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 HDPE Panels Black Blue Gray White Red Natural Yellow Metric Fractional

Previous Page
Next Page