Catalog 21 Page 462 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 462 Panels & Doors PANELS & DOORS Twin Wall Polycarbonate Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2640 Clear Polycarbonate .236" 48" + .157/-0 x 96" + .197/-0 .266 lb / ft 2 65-2640 6 mm 1219.2 mm + 4.0/-0 x 2438.4 mm + 5.0/-0 1.293 kg / m 2 Part Description: Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall conguration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 See page 450 for important ordering information. Fractional Metric

Previous Page
Next Page