Catalog 21 Page 459 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 459 Panels & Doors PANELS & DOORS Metric Fractional Part No. Metric Series Color Material Thickness Stock Sheet Size Weight 2615 (65-2615) White PVC .236" (6 mm ) 48" + .197/-0 x 96" + .394/-0 (1219.2 mm + 5.0/-0 x 2438.4 mm + 10.0/-0) .900 lb / ft 2 (3.120 kg / m 2 ) 2616 (65-2616) White .118" (3 mm ) .500 lb / ft 2 (1.689 kg / m 2 ) 2617 (65-2617) Black .236" (6 mm ) .900 lb / ft 2 (3.189 kg / m 2 ) 2618 (65-2618) Black .118" (3 mm ) .500 lb / ft 2 (1.913 kg / m 2 ) 2619 (65-2619) Red .236" (6 mm ) .900 lb / ft 2 (3.586 kg / m 2 ) 2620 (65-2620) Red .118" (3 mm ) .500 lb / ft 2 (2.206 kg / m 2 ) 2621 (65-2621) Blue .236" (6 mm ) .900 lb / ft 2 (3.362 kg / m 2 ) 2622 (65-2622) Blue .118" (3 mm ) .500 lb / ft 2 (2.224 kg / m 2 ) 2623 (65-2623) Gray .236" (6 mm ) .900 lb / ft 2 (2.948 kg / m 2 ) 2624 (65-2624) Gray .118" (3 mm ) .500 lb / ft 2 (1.879 kg / m 2 ) 2631 (65-2631) Yellow .236" (6 mm ) .900 lb / ft 2 (3.120 kg / m 2 ) 2632 (65-2632) Yellow .118" (3 mm ) .500 lb / ft 2 (1.724 kg / m 2 ) Expanded PVC Panels Part Description: Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Black Blue Gray Red White Yellow

Previous Page
Next Page